Wire Cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5-501
15-521 VDE
15-522 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade length
(mm)
Material Material properties Product size (length)
(mm)
Weight
(g)

6.11 €

1 3 Days 90Steel-20077

9.92 €

1 3 Days 50-rust-proof18065

10.76 €

1 3 Days 35-rust-proof18070

Loading...

  1. 1

Basic information

Product type Wire cutter Suitable for Round cable

Tech Support