Crimper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
610 084 3 2
610 087 3
610 088 3
610 185 3
616 001 3 1
616 002 3 1
616 003 3 1
616 011 3
616 682 3 1
618 040 3
618 040 3 1
618 062 3
618 063 3
618 080 3
618 081 3
618 100 3
619 020 3
619 032 3
619 045 3
619 050 3
619 060 3
619 060-3 3
619 090 3
619 100 3
624 000 3
624 004 3 1
624 060 3
624 060-3 3
624 071 3
624 071 3 1
624 072 3
624 072 3 1
624 073-1 3 1
624 073 3
624 074 3 1
624 075 3 1
624 194 3
624 194 3 1
624 745 3
624 817 3
624 817 3 1
625 00094 3
625 30850 31
625 30851 31
625 30853 31
625 30854 31
625 30855 31
626 031 3
626 032 3
626 045 3
626 050 3
626 060 3
626 090 3
626 091 3
626 092 3
626 100 3
629 004 3
629 005 3
630 501 3
632 801 5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area AWG Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Crimp area
(mm²)
Manufacturer part # Material properties Pliers features Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Range of use Suitable for (pliers) Suitable for Type Weight
(g)

165.44 €

1 Available 3 Days 0.08 up to 10 mm²-287100.08-610 084 3 2----180CrimperFerrules---440

188.23 €

1 Available 15 Days 0.08 up to 10 mm²-287100.08-610 087 3burnished---190CrimperFerrules---475

171.12 €

1 Available 15 Days 0.08 up to 16 mm²-285160.08-610 088 3burnished---190CrimperFerrules---475

146.17 €

1 3 Days 0.08 up to 16 mm²-285160.08-610 185 3burnished---180CrimperFerrules---380

413.16 €

1 Available 16 Days 0.14 up to 0.35 mm²---0.350.14-616 001 3 1-----CrimperD-Sub plugsHD 22---

378.25 €

1 Available 16 Days 0.03 up to 0.56 mm²---0.560.03-616 002 3 1-----CrimperModu IV----

413.16 €

1 Available 16 Days 0.2 up to 1 mm²---10.2-616 003 3 1-----CrimperMicro timer connector----

301.41 €

1 Available 16 Days 0.5 up to 2.5 mm²---2.50.5-616 011 3-----CrimperOpen end ferrules----

429.45 €

1 Available 16 Days 0.25 up to 0.5 mm²---0.50.25-616 682 3 1-----CrimperMQS----

176.85 €

1 Available 16 Days 0.25 up to 1.5 mm²-27151.50.25-618 040 3----195CrimperNon-insulated open end connectors---360

211.05 €

1 Available 16 Days 0.25 up to 1.5 mm²-27151.50.25-618 040 3 1----195CrimperNon-insulated open end connectors---390

148.32 €

1 Available 16 Days 0.5 up to 2.5 mm²-20132.50.5-618 062 3----195CrimperInsulated cable lugs|Wire connectors---360

159.73 €

1 Available 8 Days 0.1 up to 1 mm²-261710.1-618 063 3----195CrimperInsulated cable lugs|Wire connectors---360

165.44 €

1 Available 8 Days 0.25 up to 6 mm²-231060.25-618 080 3----195CrimperFerrules---360

159.73 €

1 Available 16 Days 0.25 up to 2.5 mm²-23132.50.25-618 081 3----195CrimperFerrules---360

188.27 €

1 Available 7 Days -------618 100 3----195CrimperBNC. TNC coax connectors-RG58|RG59|RG62|RG71-360

130.77 €

1 Available 8 Days 0.25 up to 2.5 mm²-23132.50.25-619 020 3----215CrimperNon-insulated connectors---490

130.77 €

1 Available 8 Days 0.5 up to 10 mm²-207100.5-619 032 3----215CrimperNon-insulated connectors---490

154.01 €

1 Available 8 Days 0.1 up to 2.5 mm²-27132.50.1-619 045 3----215CrimperNon-insulated blade terminals---490

154.01 €

1 Available 32 Days 0.5 up to 6 mm²-201060.5-619 050 3----215CrimperNon-insulated blade terminals---490

119.40 €

1 Available 3 Days 0.5 up to 6 mm²-201060.5-619 060 3----215CrimperInsulated wire connectors---490

124.04 €

1 Available 29 Days 0.5 up to 6 mm²-201060.5-619 060-3 3----215CrimperHeatshrink terminals---490

125.09 €

1 Available 8 Days 0.25 up to 6 mm²10 up to 23 awg231060.25-619 090 3----215CrimperFerrules---490

171.12 €

1 Available 16 Days -------619 100 3----215CrimperBNC. TNC coax connectors-RG58|RG59|RG62|RG71-490

136.45 €

1 Available 3 Days -------624 000 3-w/o crimp inset--200Crimper----560

462.15 €

1 Available 15 Days -------624 004 3 1-----CrimperPV connectorMC4---

180.81 €

1 Available 7 Days 0.5 up to 6 mm²---60.5-624 060 3-----CrimperInsulated connectors----

205.36 €

1 Available 15 Days 0.5 up to 6 mm²---60.5-624 060-3 3-----CrimperHeatshrink terminals----

279.52 €

1 Available 15 Days 0.14 up to 4 mm²---40.14-624 071 3-----CrimperMachined contacts----

405.08 €

1 Available 7 Days 0.14 up to 4 mm²---40.14-624 071 3 1-----CrimperMachined contacts----

268.11 €

1 Available 15 Days 1.5 up to 6 mm²---61.5-624 072 3-----CrimperMachined contacts----

370.81 €

1 Available 16 Days 1.5 up to 6 mm²---61.5-624 072 3 1-----CrimperMachined contacts----

370.83 €

1 Available 15 Days 4 up to 10 mm²---104-624 073-1 3 1-----CrimperWieland connector----

268.12 €

1 Available 16 Days 4 up to 10 mm²---104-624 073 3-----CrimperMachined contacts----

496.33 €

1 Available 7 Days 10 up to 16 mm²---1610-624 074 3 1-----CrimperMachined contacts----

398.20 €

1 Available 15 Days -------624 075 3 1-----CrimperMachined contacts----

285.24 €

1 Available 16 Days 2.5 up to 6 mm²---62.5-624 194 3-----CrimperPV connectorMC3---

363.99 €

1 Available 15 Days 2.5 up to 6 mm²---62.5-624 194 3 1-----CrimperPV connectorMC3---

405.04 €

1 Available 15 Days 1.25 up to 6 mm²---61.25-624 745 3-----CrimperNon-insulated blade terminals----

348.01 €

1 Available 16 Days 1.5 up to 6 mm²---61.5-624 817 3-----CrimperPV connectorTyco---

416.48 €

1 Available 16 Days 1.5 up to 6 mm²---61.5-624 817 3 1-----CrimperPV connectorTyco---

262.43 €

1 Available 8 Days 95 mm² (max)---95--625 00094 3-----CrimperFerrules----

512.33 €

1 Available 8 Days -------625 30850 31-----CrimperRJ connectorsTM 11---

500.88 €

1 Available 15 Days -------625 30851 31-----CrimperRJ connectorsMP 8---

576.20 €

1 Available 8 Days -------625 30853 31-----CrimperRJ connectorsEMT---

546.53 €

1 Available 16 Days -------625 30854 31-----CrimperRJ connectorsMolex---

633.28 €

1 Available 8 Days -------625 30855 31-----CrimperRJ connectorsYamaichi---

154.00 €

1 Available 16 Days 1.5 up to 10 mm²-157101.5-626 031 3----250CrimperNon-insulated butt connectors---550

148.32 €

1 Available 15 Days 0.5 up to 10 mm²-207100.5-626 032 3----250CrimperNon-insulated wire connectors---550

176.87 €

1 Available 16 Days 0.1 up to 2.5 mm²-27132.50.1-626 045 3----250CrimperNon-insulated blade terminals---550

176.83 €

1 Available 16 Days 0.5 up to 6 mm²-201060.5-626 050 3----250CrimperNon-insulated blade terminals---550

136.44 €

1 Available 8 Days 0.5 up to 6 mm²-201060.5-626 060 3----250CrimperInsulated wire connectors---550

154.04 €

1 Available 16 Days 0.25 up to 6 mm²-231060.25-626 090 3----250CrimperFerrules---550

154.04 €

1 Available 16 Days 10 up to 25 mm²-732510-626 091 3----250CrimperFerrules---550

193.99 €

1 Available 7 Days 35 up to 50 mm²-205035-626 092 3----250CrimperFerrules---550

182.55 €

1 Available 8 Days -------626 100 3----250CrimperBNC. TNC coax connectors-RG58|RG59|RG62|RG71-550

228.19 €

1 Available 8 Days -------629 004 3----315CrimperNon-insulated blade terminals|Insulated connectors|Ferrules---750

285.23 €

1 Available 3 Days ------Non-insulated flat plug connector 0.5 - 6 mm²/insulated connectors 0.5 - 6.0 mm²/wire-end sleeves 0.25 - 6/10/16/25 mm²/butt connectors and non-insulated connectors 0.5 - 2.5 mm²/4 - 10629 005 3----315Crimper setNon-insulated blade terminals|Insulated balde terminals|Ferrules|Butt connectors|Non-insulated connectors--MultiCrimp850

1,483.89 €

1 Available 15 Days 10 up to 185 mm²---18510-630 501 3----370CrimperCu and AI contacts---3100

2,617.45 €

1 Available 8 Days 10 up to 400 mm²---40010-632 801 5----550CrimperCu and AI contacts---7000

Loading...

Tech Support