Automatic Stripper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

793936

Part Number
793936
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Length stop range 3 up to 18 mm Length stop (min.)(mm) 3 Length stop (max.)(mm) 18
Operating range 0.02 - 10 mm² (AWG 32-8) Operating range (cross section) (max.)(mm²) 10 Product type Automatic stripper
Suitable for Insulated cables Type SWINGO Weight(g) 136
Working area (cross section) 0.02 up to 10 mm² Working area cross section (min.)(mm²) 0.02

This page is Automatic Stripper, part number 793936.
You can find the detail information about specifications and dimensions on part number 793936.

Tech Support