LED Spacer (LEDS-1-4-26)

LED Spacer LEDS-1-4-26
  • Volume Discount

Product Details:

Manufacturer part number: LEDS-1-4-26

Brand: RICHCO ESSENTRA

Price: 0.13

Delivery time: 3 Days


Technical Data:

Colour: Black

Compatible with (details): LED 3 mm/RM 1.5 mm

Contact spacing: 1.5 mm

For LEDs: 3 mm

Product size (height): 6.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEDS-1-4-26

Part Number
LEDS-1-4-26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Contact spacing
(mm)
For LEDs Product size (height)
(mm)
Product size (width)
(mm)
Product size (Ø)
(mm)
Suitable for Type

0.13 €

1 Available 3 Days BlackLED 3 mm/RM 1.5 mm1.53 mm6.4-4LED 3 mmLEDS-1-4-26

Loading...

  1. 1

Basic information

Product type LED spacer

This page is LED Spacer, part number LEDS-1-4-26.
You can find the detail information about specifications and dimensions on part number LEDS-1-4-26.

Variation of this product

Part Number
LEDS-1-6-26
LEDS-2-10-26
LEDS-2-4-26
LEDS-2-6-26
LEDS-2-8-26
LEDS-3-4-26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Compatible with (details) Contact spacing
(mm)
For LEDs Product size (height)
(mm)
Product size (width)
(mm)
Product size (Ø)
(mm)
Suitable for Type

0.15 €

1 Available 3 Days BlackLED 3 mm/RM 1.5 mm1.53 mm9.5-4LED 3 mmLEDS-1-6-26

0.17 €

1 Available 3 Days BlackLED 5 mm/RM 2.5 mm2.55 mm15.9-4.8LED 5 mmLEDS-2-10-26

0.15 €

1 Available 3 Days BlackLED 5 mm/RM 2.5 mm2.55 mm6.4-4.8LED 5 mmLEDS-2-4-26

0.15 €

1 Available 3 Days BlackLED 5 mm/RM 2.5 mm2.55 mm9.5-4.8LED 5 mmLEDS-2-6-26

0.16 €

1 Available 3 Days BlackLED 5 mm/RM 2.5 mm2.55 mm12.7-4.8LED 5 mmLEDS-2-8-26

0.17 €

1 Available 3 Days BlackLED 5 mm/RM 2.5 mm2.55 mm6.48.1-LED 5 mmLEDS-3-4-26

Tech Support