Squeezer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K05
K2
K3
K25
K48
K82
K507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Crimp area
(mm²)
Manufacturer part # Pliers features Product size (length)
(mm)
Range of use Suitable for Type Weight
(g)

283.83 €

1 Available 3 Days 6 up to 50 mm²5066 - 50K05-390Spade terminals|Spade terminalsSpade connectors and regular connectorsK 051100

156.85 €

1 71 Days 0.75 up to 16 mm²160.750.75 - 16K2-325Spade terminals|Spade terminalsSpade connectors and regular connectorsK 2600

60.89 €

1 Available 3 Days 0.5 up to 16 mm²160.50.5 - 16K3-230FerrulesCable end sleevesK 3350

164.37 €

1 Available Quote 0.5 up to 16 mm²160.50.5 - 16K25-325Spade terminals|Spade terminals|Crimp cable lugsSpade crimp connectors. pin connectors. nickel/stainless steel spade connectors and connectorsK 25600

52.20 €

1 Available 3 Days 0.14 up to 2.5 mm²2.50.140.14 - 2.5K48-150FerrulesCable end sleevesK 48160

393.43 €

1 Available 3 Days 0.5 up to 6 mm²60.50.5 - 6K82-225Insulated cable lugs|Insulated wire connectorsInsulated cable connectionsK 82530

229.68 €

1 3 Days 0.5 up to 10 mm²100.50.5 - 10K507incl. exchangeable crimp insets220Insulated wire connectors|Ferrules|Crimp cable lugsInsulated cable connections. lugs and connectors. insulated and non-insulated cable end sleevesK507635

Loading...

  1. 1

Basic information

Product type Squeezer

Tech Support