• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Crimping Tools

Crimping Tools

Product Details:

Manufacturer part number: 97 40 20 SB

Brand: KNIPEX

Price: 56.80

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97 40 20 SB

Part Number
97 40 20 SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.80 €

1 3 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 175 Product type Crimping tools Suitable for RG59|RG6|RG11|F connectors|BNC connectors|PCA connectors
Type 97 40 20 SB Weight(g) 430

This page is Crimping Tools, part number 97 40 20 SB.
You can find the detail information about specifications and dimensions on part number 97 40 20 SB.

Tech Support