Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
13 81 200 |
13 82 200 |
13 82 200 T |
13 86 200 |
13 91 200 |
13 92 200 |
13 96 200 |
13 96 200 T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Material properties | Operating range (diameter) | Operating range (AWG diameter) | Operating range (AWG cross section) (max.) (awg) | Operating range (diameter) (max.) (mm) | Operating range (cross section) (max.) (mm²) | Pliers features | Type | Weight (g) | Wire hardness (max.) (mm²) | Working area (cross section) | Working area cross section (min.) (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.87 € | 1 | 9 Days | Special steel | tempered|polishing | 15 mm (max) | 0 (max) | 0 | 15 | 50 | - | 13 81 200 | 280 | 50 | 50 mm² (max) | - | ||
46.29 € | 1 | 3 Days | Special steel | tempered|polishing | 15 mm (max) | 0 (max) | 0 | 15 | 50 | - | 13 82 200 | 280 | 50 | 50 mm² (max) | - | ||
53.61 € | 1 | 4 Days | Tool steel | polishing | - | - | - | - | 2.5 | safety hook | - | 267 | - | 0.5 up to 2.5 mm² | 0.5 | ||
52.69 € | 1 | 3 Days | - | chrome plated | 15 mm (max) | 0 (max) | 0 | 15 | 50 | - | 13 86 200 | 280 | 50 | 50 mm² (max) | - | ||
47.84 € | 1 | 9 Days | Special steel | tempered|polishing | 15 mm (max) | 0 (max) | 0 | 15 | 50 | - | 13 91 200 | 280 | 50 | 50 mm² (max) | - | ||
49.39 € | 1 | 3 Days | Special steel | tempered|polishing | 15 mm (max) | 0 awg (max) | 0 | 15 | 50 | - | 13 92 200 | 280 | 50 | 50 mm² (max) | - | ||
55.46 € | 1 | 3 Days | - | chrome plated | 15 mm (max) | 0 awg (max) | 0 | 15 | 50 | - | 13 96 200 | 280 | 50 | 50 mm² (max) | - | ||
62.79 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | 280 | 50 | - | - |
Loading...
Product size (length)(mm) | 200 | Product type | Multifunction pliers | Suitable for | Ferrules |
---|
Configure
Basic Attributes
Material
Material properties
Operating range (diameter)
Operating range (AWG diameter)
Operating range (AWG cross section) (max.)(awg)
Operating range (diameter) (max.)(mm)
Operating range (cross section) (max.)(mm²)
Pliers features
Type
Weight(g)
Wire hardness (max.)(mm²)
Working area (cross section)
Working area cross section (min.)(mm²)
Filter by standard shipping days
Optional Attributes