• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

IDC tools

IDC tools

Product Details:

Manufacturer part number: 97 40 10

Brand: KNIPEX

Price: 44.39

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97 40 10

Part Number
97 40 10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.39 €

6 3 Days

Loading...

  1. 1

Basic information

Material properties burnished Operating range 0.4 - 0.8 mm Operating range (diameter) 0.4 up to 0.8 mm
Operating range (diameter) (max.)(mm) 0.8 Product size (length)(mm) 175 Product type IDC tools
Suitable for UTP data cables|STP data cables|LSA PLUS|UTP- and STP-cables Type 97 40 10 Weight(g) 100
Working area diameter (min.)(mm) 0.4

This page is IDC tools, part number 97 40 10.
You can find the detail information about specifications and dimensions on part number 97 40 10.

Tech Support