112|141|186 | 4.7 | - | Black | UL 94 V-2 | No | JTB-500 | Polyamide 6.6 | - | - | 80. 180 and 220 | -40 °C up to +85 | JTB-500 | - | |
203 | 2.4 | Metal latch | Ecru | UL94 V2. | Yes | TY5232MR | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 50 | 80 | -40 - +85 | TY5232MR | - | |
203 | 2.4 | Metal latch | Black | UL94 V2. | Yes | TY5232MXR | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 51 | 80 | -40 °C upto +85 | TY5232MXR | - | |
356 | 2.4 | Metal latch | Ecru | UL94 V2. | Yes | TY5234M | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 103 | 80 | -40 - +85 | TY5234M | - | |
356 | 2.4 | Metal latch | Black | UL94 V2. | Yes | TY5234MX | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 103 | 80 | -40 °C upto +85 | TY5234MX | - | |
92 | 2.4 | Metal latch | Black | UL94 V2. | Yes | TY523MXR | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 16 | 80 | -40 °C upto +85 | TY523MXR | - | |
204 | 3.6 | Metal latch | Ecru | UL94 V2. | Yes | TY5242MR | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 50 | 180 | -40 - +85 | TY5242MR | - | |
204 | 3.6 | Metal latch | Black | UL94 V2. | Yes | TY5242MXR | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 50 | 180 | -40 °C upto +85 | TY5242MXR | - | |
368 | 3.6 | Metal latch | Ecru | UL94 V2. | Yes | TY5244MR | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 103 | 130 | -40 - +85 | TY5244MR | - | |
140 | 3.6 | Metal latch | Black | UL94 V2. | Yes | TY524MXR | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 45 | 180 | -40 °C upto +85 | TY524MXR | - | |
295 | 4.8 | Metal latch | Ecru | UL94 V2. | Yes | TY5253MR | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 78 | 220 | -40 - +85 | TY5253MR | - | |
295 | 4.8 | Metal latch | Black | UL94 V2. | Yes | TY5253MXR | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 78 | 220 | -40 °C upto +85 | TY5253MXR | - | |
186 | 4.8 | Metal latch | Ecru | UL94 V2. | Yes | TY525MR | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 45 | 220 | -40 - +85 | TY525MR | - | |
186 | 4.8 | Metal latch | Black | UL94 V2. | Yes | TY525MXR | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 45 | 220 | -40 °C upto +85 | TY525MXR | - | |
284 | 3.6 | Metal latch | Ecru | UL94 V2. | Yes | TY526MR | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 76 | 130 | -40 - +85 | TY526MR | - | |
284 | 3.6 | Metal latch | Black | UL94 V2. | Yes | TY526MXR | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 76 | 130 | -40 °C upto +85 | TY526MXR | - | |
223 | 6.90 | Metal latch | Ecru | UL94 V2. | Yes | TY5272MR | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 50 | 540 | -40 - +85 | TY5272MR | - | |
457 | 6.90 | Metal latch | Black | UL94 V2. | Yes | TY5275MX | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 130 | 540 | -40 °C upto +85 | TY5275MX | - | |
340 | 6.90 | Metal latch | Ecru | UL94 V2. | Yes | TY527MR | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 90 | 540 | -40 - +85 | TY527MR | - | |
340 | 6.90 | Metal latch | Black | UL94 V2. | Yes | TY527MXR | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 90 | 540 | -40 °C upto +85 | TY527MXR | - | |
361 | 4.8 | Metal latch | Ecru | UL94 V2. | Yes | TY528MR | Polyamide 6.6 · Locking nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 103 | 220 | -40 - +85 | TY528MR | - | |
361 | 4.8 | Metal latch | Black | UL94 V2. | Yes | TY528MXR | Polyamide 6.6 · Locking hub: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 103 | 220 | -40 °C upto +85 | TY528MXR | - | |
92 | 2.4 | - | Black | UL94 V2. | - | TYB23MX | Binder: Polyamide 6.6 · Steel nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 16 | 80 | - | TYB23MX | UV resistant | |
140 | 3.6 | - | Black | UL94 V2. | - | TYB24MX | Binder: Polyamide 6.6 · Steel nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 45 | 180 | - | TYB24MX | UV-stabilized | |
186 | 4.8 | Metal latch | Ecru | UL94 V2. | - | TYB25M | Binder: Polyamide 6.6 · Steel nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 45 | 220 | - | TYB25M | UV resistant | |
186 | 4.8 | - | Black | UL94 V2. | - | TYB25MX | Binder: Polyamide 6.6 · Steel nose: corrosion-resistant. anti-magnetic steel | Polyamide 6.6 | 45 | 220 | - | TYB25MX | UV resistant | |