Manufacturer part number: 2418208
Brand: FLUKE
Price: 519.24 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2418208
Calibrated to | Manufacturer's standards (no certificate) | Power supply | AAA battery (4x) | Power supply (details) | 4 batteries (AAA) |
---|---|---|---|---|---|
Product size (height)(mm) | 194 | Product size (width)(mm) | 60 | Product size (length)(mm) | 34 |
Product type | Hygrometer | Weight(g) | 190 | Accuracy (+/-) °C(°C) | 0.5 |
Environmental testing features | Data logging function|Dew point/mould detector | Humidity reading range (max.)(RH) | 90 | Humidity reading range (min.)(RH) | 10 |
Humidity reading accuracy(RH) | 2.5|± 2.5 | Max. temperature(°C) | +60 | Min. temperature(°C) | -20 |
Reading range - temperature(°C) | -20 to +60 | Humidity reading range(RH) | 10 - 90 | Interface(s) | - |