Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3376525 |
3376578 |
3376591 |
3376617 |
3376656 |
3376674 |
4927902 |
4927925 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (manufacturer type) | |
---|---|---|---|---|---|
2,883.96 € | 1 | Available | 24 Days | 1523-256 | |
6,396.23 € | 1 | Available | 32 Days | 1523-P2-256 | |
4,404.27 € | 1 | Available | 29 Days | 1523-P3-256 | |
3,431.37 € | 1 | Available | 24 Days | 1524-256 | |
6,831.04 € | 1 | Available | 24 Days | 1524-P2-256 | |
4,880.88 € | 1 | Available | 29 Days | 1524-P3-256 | |
4,983.63 € | 1 | Available | 29 Days | 1523-P4-256 | |
5,460.24 € | 1 | Available | 29 Days | 1524-P4-256 |
Loading...
Calibrated to | Manufacturer's standards (with certificate) | Power supply | 12 V|AA battery (3x) | Product size (height)(mm) | 96 |
---|---|---|---|---|---|
Product size (width)(mm) | 200 | Product size (length)(mm) | 47 | Product type | Precision thermometer |
Weight(g) | 650 | Max. temperature(°C) | +2315 | Min. temperature(°C) | -200 |
Probe thermometer features | Data logger | Sensor type | detachable|PRT|Precision thermistor|Thermocouple |