Calibration 1551a Ex Stik Thermometer Readouts / Sensor type fitted

Calibration 1551a Ex Stik Thermometer Readouts / Sensor type fitted
  • Volume Discount
[Specifications]
・Product type: Thermometer
・Calibrated to: Manufacturer's standards (no certificate)
・Probe thermometer features: Data logger
・Sensor type: fitted

[Features]
・User-configurable temperature Trend/Stability indicator
・Optional data logging to internal memory
・300-hour battery life
・NVLAP-accredited, NIST-traceable calibration included
・Accuracy of ±0.05℃(±0.09°F) over full range
・Intrinsically safe (ATEX and IECEx compliant) Ex ib IIB T4 Gb
・Two models to choose from (-50℃ to 160℃(-58°F to 320°F)) or -80℃ to 300℃(-112°F to 572°F))

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3624136
3624149
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type)

1,503.07 €

1 Available 64 Days 1551A-9

1,540.24 €

1 Available 64 Days 1551A-12

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Power supply AAA battery (3x) Product size (height)(mm) 114
Product size (width)(mm) 57 Product size (length)(mm) 25 Product type Thermometer
Weight(g) 196 Accuracy (+/-) °C(°C) 0.05 Max. temperature(°C) +160
Min. temperature(°C) -50 Probe thermometer features Data logger Resolution (temperature)(°C) 0.001
Sensor type fitted Response time(s) 14 Sample rate Adjustable: 0.5 sec. 1 sec. 2 sec (default 1 s)

Tech Support