• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Probe thermometer

Probe thermometer

Product Details:

Manufacturer part number: 3935995

Brand: FLUKE

Price: 1,437.48

Delivery time: 65 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3935995

Part Number
3935995
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,437.48 €

1 65 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product size (height)(mm) 114 Product size (width)(mm) 57
Product size (length)(mm) 25 Product type Probe thermometer Weight(g) 196
Max. temperature(°C) +160 Min. temperature(°C) -50 Resolution (temperature)(°C) 0.001
Type (manufacturer type) 1551A-20

This page is Probe thermometer, part number 3935995.
You can find the detail information about specifications and dimensions on part number 3935995.

Tech Support