Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4856105
Calibrated to | Manufacturer's standards (no certificate) | Power supply | AA battery (1x) | Product size (height)(mm) | 175 |
---|---|---|---|---|---|
Product size (width)(mm) | 75 | Product size (length)(mm) | 85 | Product type | IR thermometer |
Weight(g) | 255 | Accuracy (+/-) °C(°C) | 1 | Basic accuracy (+/-)(%) | 0.5 |
Display (thermometer) | 20:1 | Emission level (max.) | 1 | Emission level (min.) | 0.1 |
Max. temperature(°C) | +600 | Min. temperature(°C) | -30 | Probe thermometer features | Non-contact IR reading|Data logger |
Resolution (temperature)(°C) | 0.1 | No. of memory units | 99 | Power supply (details)(V) | 1.5 |
Response time(ms) | 500 |
This page is IR-Thermometer, part number 4856105.
You can find the detail information about specifications and dimensions on part number 4856105.