Screw terminal【600 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

237-112

Part Number
237-112
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

263.29 €

600 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

AWG (min.) 20 AWG max. 14 Contact spacing(mm) 10|10.16
Max. cross section (flexible)(mm²) 2.5 Min. cross section (flexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 2.5
Min. cross section (inflexible)(mm²) 0.5 No. of rows 1 Nominal voltage(V) 800
Product size (height)(mm) 10.00 Product size (length)(mm) 9 Product size (width)(mm) 11
Series (PCB terminals) 237 Pins per row 1 Connection (components) Screw terminal|Print
Contact material Cathode copper. tin plated Industrial goods Yes Wire protection Yes
Actuation direction Perpendicular (to the PCB) Colour Grey Connector orientation Parallel (to the PCB)
Manufacturer part # 237-112 Min. stripping length(mm) 5 Number of pins 1
Product type Screw terminal Stripping length (max.)(mm) 6 Type (manufacturer type) 237-112

This page is Screw terminal, part number 237-112.
You can find the detail information about specifications and dimensions on part number 237-112.

Tech Support