Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
738-204 |
738-324 |
738-408 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact spacing (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Pins per row | Colour | Manufacturer part # | Min. stripping length (mm) | Number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
333.41 € | 36 Pieces Per Package | 1 pack | Available | 30 Days | 5 | 37.50 | 21.00 | 48.20 | 4 | Grey | 738-204 | 18 | 16 | 738-204 | |
311.55 € | 6 Pieces Per Package | 1 pack | Available | 30 Days | 5.08 | 48.20 | 37.50 | 122.92 | 24 | Orange | 738-324 | 10 | 96 | 738-324 | |
322.48 € | 18 Pieces Per Package | 1 pack | Available | 31 Days | 5.08 | 41.64 | 37.50 | 48.20 | 8 | Orange | 738-408 | 5 | 32 | 738-408 |
Loading...
AWG (min.) | 28 | AWG max. | 12 | Max. cross section (flexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | Min. cross section (inflexible)(mm²) | 0.08 |
No. of rows | 1 | Nominal voltage(V) | 320 | Series (PCB terminals) | 738 |
Connection (components) | Spring-loaded terminal|Print | Contact material | Cathode copper. tin plated | Industrial goods | Yes |
Wire protection | Yes | Connector orientation | At an angle (to the PCB) | PCB terminal features | + CAGE CLAMP® |
Product type | 4-tier terminal | Stripping length (max.)(mm) | 6 |
Configure
Basic Attributes
Contact spacing(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Pins per row
Colour
Manufacturer part #
Min. stripping length(mm)
Number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes