Labels【5 Pieces Per Package】 (793-406)

Labels 793-406
  • Volume Discount

Product Details:

Manufacturer part number: 793-406

Brand: WAGO

Price: 27.85

Delivery time: 26 Days


Technical Data:

Weight: 8.522 g

Colour: White

Compatible with Wago series: 793

Manufacturer part #: 793-406

Series (Wago serial terminal accessories): 793


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

793-406

Part Number
793-406
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Colour Compatible with Wago series Manufacturer part # Series (Wago serial terminal accessories) Type (manufacturer type)

27.85 €

5 Pieces Per Package

1 pack Available 26 Days 8.522White793793-406793793-406

Loading...

  1. 1

Basic information

Industrial goods Yes Product type Labels

This page is Labels, part number 793-406.
You can find the detail information about specifications and dimensions on part number 793-406.

Variation of this product

Part Number
793-4501/000-017
793-4517
793-4565
793-4574
793-4575
793-4913
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)
Colour Compatible with Wago series Manufacturer part # Series (Wago serial terminal accessories) Type (manufacturer type)

33.21 €

5 Pieces Per Package

1 pack Available 26 Days 7.29Light green793793-4501/000-017793793-4501/000-017

27.85 €

5 Pieces Per Package

1 pack Available 27 Days 7.15White793793-4517793793-4517

27.85 €

5 Pieces Per Package

1 pack Available 27 Days 7.15White793793-4565793793-4565

27.85 €

5 Pieces Per Package

1 pack Available 27 Days 7.15White793793-4574793793-4574

27.85 €

5 Pieces Per Package

1 pack Available 27 Days 7.15White793793-4575793793-4575

27.85 €

5 Pieces Per Package

1 pack Available 26 Days 7.15White793793-4913793793-4913

Tech Support