Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-941/281-490 |
280-941/281-491 |
280-942/281-487 |
281-633/281-411 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Max. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG max. | Connector features | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
677.87 € | 50 Pieces Per Package | 1 pack | 8 Days | 1 | 5 | 5 | 9 | 8 | 2.50 | 2.5 | 14 | + 2 diodes | 280-941/281-490 | 280-941/281-490 | ||
792.52 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 5 | 5 | 9 | 8 | 2.50 | 2.5 | 14 | + 2 diodes | 280-941/281-491 | 280-941/281-491 | |
775.04 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 5 | 5 | 9 | 8 | 2.50 | 2.5 | 14 | + 2 diodes | 280-942/281-487 | 280-942/281-487 | |
672.28 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 6 | 6 | 10 | 9 | 4 | 4 | 12 | + 1 diode | 281-633/281-411 | 281-633/281-411 |
Loading...
Product size (height)(mm) | 58.50 | Nominal current(A) | 0.5 | Nominal voltage(V) | 250 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.08 | Min. cross section (inflexible)(mm²) | 0.08 | AWG (min.) | 28 |
No. of rows | 2 | Pins per row | 2 | Colour | Grey |
Configuration | L | Connection (components) | Pull spring | Industrial goods | Yes |
Product type | Dualport diode terminal |
Configure
Basic Attributes
Number of Poles(Pole)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Max. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG max.
Connector features
Manufacturer part #
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes