Dualport Continuity【20-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2000-2202/099-000
2000-2218
2000-2228/099-000
2000-2232/099-000
2000-2233/099-000
2000-2237/099-000
2000-2239/099-000
2000-2257/099-000
2002-2201/098-000
2002-2203/099-000
2002-2234/099-000
2002-2701
2002-2702
2002-2704
2002-2941
2007-8801/040-000
2007-8801/041-000
2007-8801/043-000
2007-8801/044-000
2007-8801/045-000
2007-8804
2010-1205
2010-1206
2010-1208
2010-1209
280-514
280-519
280-521
280-524
280-525
280-529
280-530
280-531
280-533
280-891
281-620
870-501
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Contamination level Weight
(g)
Colour Configuration Connection (components) Connector features Industrial goods Manufacturer part # Product type Type (manufacturer type)

174.89 €

50 Pieces Per Package

1 pack Available 4 Days 251.704.24.24.209-13.58000.141.50.14124162239.52GreyN|LPull spring-Yes2000-2202/099-000Dualport continuity2000-2202/099-000

294.05 €

50 Pieces Per Package

1 pack Available 25 Days 451.7069.70-3.50119165000.141.50.141.5--2---Grey-Push-in connector--2000-2218Dualport continuity2000-2218

322.48 €

50 Pieces Per Package

1 pack Available 25 Days 451.7069.70-4.20119168000.141.50.141.5--2---Grey-Push-in connector--2000-2228/099-000Dualport continuity2000-2228/099-000

191.29 €

50 Pieces Per Package

1 pack Available 26 Days 261.804.24.24.209-13.58000.141.50.14124162239.84GreyN|LPull spring-Yes2000-2232/099-000Dualport continuity2000-2232/099-000

191.29 €

50 Pieces Per Package

1 pack Available 26 Days 261.804.24.24.209-13.58000.141.50.14124162239.84GreyL|NPull spring-Yes2000-2233/099-000Dualport continuity2000-2233/099-000

403.37 €

50 Pieces Per Package

1 pack Available 25 Days 161.804.24.24.209-13.5-0.141.50.141241622-12.258Green-yellowTerrePull spring-Yes2000-2237/099-000Dualport PG terminal2000-2237/099-000

240.48 €

50 Pieces Per Package

1 pack Available 25 Days 161.804.24.24.209-13.58000.141.50.141241622310.2BlueNPull spring-Yes2000-2239/099-000Dualport continuity2000-2239/099-000

333.41 €

50 Pieces Per Package

1 pack Available 26 Days 261.804.24.24.209-13.58000.141.50.141241622311.898GreyLPull spring-Yes2000-2257/099-000Dualport continuity2000-2257/099-000

283.12 €

50 Pieces Per Package

1 pack Available 26 Days 253.3069.90-7.2012102410000.2540.254--2---Grey-Push-in connector--2002-2201/098-000Dualport continuity2002-2201/098-000

185.83 €

50 Pieces Per Package

1 pack Available 6 Days 451.706.206.206.2010-24-0.2540.252.5221222313.203GreyL|NPull spring-Yes2002-2203/099-000Dualport continuity2002-2203/099-000

191.29 €

50 Pieces Per Package

1 pack Available 6 Days 461.806.204.24.2010-24-0.2540.252.5221222313.653BlueN|NPull spring+ labelYes2002-2234/099-000Dualport continuity2002-2234/099-000

147.05 €

50 Pieces Per Package

1 pack Available 26 Days 451.7092.50-5.201210248000.2540.254--2---Grey-Push-in connector--2002-2701Dualport continuity2002-2701

185.83 €

50 Pieces Per Package

1 pack Available 6 Days 451.7092.50-5.201210248000.2540.254--2---Grey-Push-in connector--2002-2702Dualport continuity2002-2702

153.03 €

50 Pieces Per Package

1 pack Available 25 Days 451.7092.50-5.201210248000.2540.254--2---Blue-Push-in connector--2002-2704Dualport continuity2002-2704

753.17 €

50 Pieces Per Package

1 pack Available 25 Days 442108-5.201210164000.2540.254--2---Grey-Push-in connector--2002-2941Dualport continuity2002-2941

180.36 €

20 Pieces Per Package

1 pack Available 6 Days 246.8099.60-81513305000.50100.510--1---Grey-Push-in connector--2007-8801/040-000Dualport continuity2007-8801/040-000

180.36 €

20 Pieces Per Package

1 pack Available 6 Days 246.8099.60-81513305000.50100.510--1---Grey-Push-in connector--2007-8801/041-000Dualport continuity2007-8801/041-000

180.36 €

20 Pieces Per Package

1 pack Available 75 Days 246.8099.60-81513305000.50100.510--1---Grey-Push-in connector--2007-8801/043-000Dualport continuity2007-8801/043-000

180.36 €

20 Pieces Per Package

1 pack Available 6 Days 246.8099.60-81513305000.50100.510--1---Grey-Push-in connector--2007-8801/044-000Dualport continuity2007-8801/044-000

180.36 €

20 Pieces Per Package

1 pack Available 6 Days 246.8099.60-81513305000.50100.510--1---Grey-Push-in connector--2007-8801/045-000Dualport continuity2007-8801/045-000

191.29 €

20 Pieces Per Package

1 pack Available 6 Days 246.8099.60-81513305000.50100.510--1---Blue-Push-in connector--2007-8804Dualport continuity2007-8804

80.60 €

25 Pieces Per Package

1 pack Available 6 Days 136.9067.80-101917578000.50160.516--1---Black-Push-in connector--2010-1205Dualport continuity2010-1205

82.77 €

25 Pieces Per Package

1 pack Available 6 Days 236.9067.80-101917578000.50160.516--1---Yellow-Push-in connector--2010-1206Dualport continuity2010-1206

163.96 €

25 Pieces Per Package

1 pack Available 6 Days 236.9067.80-101917--0.50160.516--1---White-Push-in connector--2010-1208Dualport continuity2010-1208

82.77 €

25 Pieces Per Package

1 pack Available 6 Days 236.9067.80-101917578000.50160.516--1---Light grey-Push-in connector--2010-1209Dualport continuity2010-1209

224.08 €

50 Pieces Per Package

1 pack Available 6 Days 239.50-5598104000.082.500.082.5281422--GreyLPull spring-Yes280-514Dualport continuity280-514

169.43 €

50 Pieces Per Package

1 pack Available 6 Days 458.50-5598205000.082.500.082.5281422--GreyLPull spring-Yes280-519Dualport continuity280-519

235.01 €

50 Pieces Per Package

1 pack Available 6 Days 281.50-5598104000.082.500.082.5281422--GreyLPull spring-Yes280-521Dualport continuity280-521

185.83 €

50 Pieces Per Package

1 pack Available 6 Days 458.50-5598205000.082.500.082.5281422--Blue|Grey-Pull spring-Yes280-524Dualport continuity280-524

251.40 €

50 Pieces Per Package

1 pack Available 30 Days 281.50-5598104000.082.500.082.5281422--Blue|Grey-Pull spring-Yes280-525Dualport continuity280-525

163.96 €

50 Pieces Per Package

1 pack Available 6 Days 258.50-5598205000.082.500.082.5281422--BlueNPull springComplies with ATEX Ex I standardsYes280-529Dualport continuity280-529

174.89 €

50 Pieces Per Package

1 pack Available 6 Days 258.50-5598205000.082.500.082.5281422--BlueNPull springComplies with ATEX Ex I standardsYes280-530Dualport continuity280-530

218.63 €

50 Pieces Per Package

1 pack Available 6 Days 439.50-5598104000.082.500.082.5281422--Blue|Grey-Pull spring-Yes280-531Dualport continuity280-531

163.96 €

50 Pieces Per Package

1 pack Available 6 Days 258.50-5598205000.082.500.082.5281422--Grey|Blue-Pull spring-Yes280-533Dualport continuity280-533

229.55 €

50 Pieces Per Package

1 pack Available 6 Days 239.50-5598104000.082.500.082.52812223-GreyLPull spring-Yes280-891Dualport continuity280-891

180.36 €

50 Pieces Per Package

1 pack Available 75 Days 258.50-66109265000.0840.084281222--GreyLPull spring-Yes281-620Dualport continuity281-620

153.03 €

50 Pieces Per Package

1 pack Available 6 Days 4405556-245000.0840.082.5281222310.068GreyL|LPull spring-Yes870-501Dualport continuity870-501

Loading...

  1. 1

Tech Support