Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
727-120 |
727-124 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Configuration | Connector features | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
606.69 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | Grey | L | - | 727-120 | 727-120 | |
665.72 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | Blue | N | Complies with ATEX Ex I standards | 727-124 | 727-124 |
Loading...
Number of Poles(Pole) | 32 | Product size (height)(mm) | 58.50 | Product size (width)(mm) | 7.62 |
---|---|---|---|---|---|
Clamp width(mm) | 7.62 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 8 |
Nominal current(A) | 10 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 28 | AWG max. | 16 | No. of rows | 8 |
Pins per row | 4 | Contamination level | 3 | Connection (components) | Pull spring |
Industrial goods | Yes | Product type | Shunt terminal |