Configurable Temperature Measuring Transducer for Pt-sensors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-800

Part Number
857-800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

267.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension length(mm) 97.8 Dimension width(mm) 6 Ambient temperature (max.)(°C) +70
Connection Spring Current consumption(mA) ≤ 40 Input signal Pt - Sensoren und Widerstände
Load 2 kΩ / 600 Ω Manufacturer part # 857-800 Min. ambient temperature(°C) -25
Output signal(mA) 0 - 20 mA. 4 - 20 mA. 0 - 10 V. 2 - 10 V. 0 - 5 V. 1 - 5 V. 0 - 10 mA. 2 - 10 Product size (height)(mm) 96 Setting type DIP switch
Supply voltage(V) 16.8 à 31.2 Temperature range(°C) -200 - +850 Type (manufacturer type) 857-800

This page is Configurable Temperature Measuring Transducer for Pt-sensors, part number 857-800.
You can find the detail information about specifications and dimensions on part number 857-800.

Tech Support