Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
753-404/000-003
Ambient temperature (max.)(°C) | +55 | IP rating | IP20 | Manufacturer part # | 753-404/000-003 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | 0 | No. of outputs (max.) | 2 | Operating voltage(V DC) | 24 |
Product size (height)(mm) | 65 | Product size (depth)(mm) | 100 | Product size (width)(mm) | 51 |
Product type | PLC cycle counter | Type (manufacturer type) | 753-404/000-003 | Weight(g) | 60 |
This page is PLC Cycle Counter, part number 753-404/000-003.
You can find the detail information about specifications and dimensions on part number 753-404/000-003.