Rail mounted PSU (DIN) Power Supply / Switched Mode, Switched PSU, Synchronised / Input voltage (max.) 24-140V DC

Rail mounted PSU (DIN) Power Supply / Switched Mode,  Switched PSU, Synchronised / Input voltage (max.) 24-140V DC
  • Volume Discount
[Specifications]
・Product type: Rail mounted PSU (DIN)
・PSU type: Switched Mode, Switched PSU, Synchronised
・Input voltage (max.)(V DC) 24-140

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
787-1001
787-1002
787-1007
787-1011
787-1012
787-1014
787-1017
787-1020
787-1021
787-1022
787-1226
787-1602
787-1606
787-1631
787-1634
787-1640
787-1642
787-1732
787-612
787-712
787-722
787-732
787-734
787-736
787-738
787-740
787-742
787-818
787-821
787-822
787-831
787-832
787-833
787-834
787-835
787-840
787-842
787-844/000-002
787-850/000-005
787-852/000-005
787-854
787-854/000-005
787-876
787-907
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Connection (components) Connections Input voltage range Input voltage Input voltage range
(V)
Input voltage (max.)
(V AC)
Input voltage range
(V AC)
Input voltage range
(V DC)
Input voltage (max.)
(V DC)
Manufacturer part # Max. output current
(A)
Min. input voltage
(V AC)
Min. input voltage
(V DC)
MTBF
(h)
Nominal input voltage No. of outputs
(x)
No. of phases Output current (details) Output current (details)
(A)
Output current (details)
(mA)
Output rating
(W)
Output voltage Output voltage (max.)
(V)
Output voltage
(V)
Output voltage (min.)
(V)
Output voltage (min.)
(V AC)
Output voltage (max.)
(V AC)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Output voltage 1
(V DC)
Output voltage
(V DC)
Product size (length)
(mm)
PSU type Type (manufacturer type) Type (misc.) Weight
(g)

108.93 €

1 Available 3 Days 24895459Spring-loaded terminalWago series 740--AC 85 V - 264 V; DC 120 V - 373264---787-1001285-500000115 V/AC|230 V/AC|120 - 373 V/DC212 A at DC 12 V
0.75 A at DC 18 V
Max. 1.4 A (DC 12 V) at any Mounting position
---DC 10.8 - 18 V can be set-----18|1210.8---Switched PSUEPSITRON® COMPACT POWER 787-1001-170

141.61 €

1 Available 3 Days 31.2895459Spring-loaded terminalWago 740--AC 85 V - 264 V; DC 120 V - 373264---787-10021.385-500000115 V/AC|230 V/AC|120 - 373 V/DC211.3 A at DC 24 V
Max 0.9 A at any mounting position
---DC 22.8 V - 26.4 V can be set-----26.4|2422.8---Switched PSUEPSITRON® COMPACT POWER 787-1002-170

145.65 €

1 3 Days 19.88954-Spring-loaded terminal-AC 85 V ... 264 V; DC 120 V ... 373 V--264---787-10071.185--100 - 240 V/AC------18 V DC-----18|1818----787-1007--

213.16 €

1 Available 3 Days 48897259Spring-loaded terminalWago 740--AC 85 V - 264 V; DC 120 V - 373264---787-1011485-500000115 V/AC|230 V/AC|120 - 373 V/DC214 A at DC 12 V
Max. 2.4 A at any Mounting position
---DC 10.5 V - 15.5 V adjustable-----15.5|1210.5---Switched PSUEPSITRON® COMPACT POWER 787-1011-240

136.17 €

1 Available 3 Days 60897259Spring-loaded terminalWago 740--AC 85 V - 264 V. DC 120 V - 373264---787-10122.585-500000115 V/AC|230 V/AC|120 - 373 V/DC212.5 A at DC 24 V
Max. 1.6 A at any mounting position
---DC 22.8 V - 26.4 V can be set-----26.4|2422.8---Switched PSUEPSITRON® COMPACT POWER 787-1012-240

196.75 €

1 Available 6 Days --72-Spring-loaded terminalSpring-loaded terminals-110 VDC----140787-10142-77--21--2000-------24|2424242459-EPSITRON-250

207.68 €

1 Available 3 Days 43.2897259Spring-loaded terminal----264-85 - 264 V/AC. 120 - 373-787-10172.485--115 V/AC|230 V/AC11-2.4--------28|1815-18-SynchronisedEPSITRON® COMPACT POWER 787-1017-250

289.68 €

1 Available 3 Days 27.58972--Push terminals---264-85 V - 264 V/AC. 120 V - 373-787-10205.585--100 V/AC|240 V/AC11-----8.5|554.5------59Synchronised787-1020Switched PSU240

283.12 €

1 Available 3 Days 78899059Spring-loaded terminal----264-85 - 264 V/AC. 120 - 373-787-10216.585--115 V/AC|230 V/AC11-6.5--------15.5|1210.5-12-SynchronisedEPSITRON® COMPACT POWER 787-1021-300

207.68 €

1 Available 17 Days 96899059Spring-loaded terminalWago 740--AC 85 V - 264 V; DC 120 V - 373264---787-1022485-500000115 V/AC|230 V/AC|120 - 373 V/DC214 A at DC 24 V
Max. 2.4 A at any mounting position
---DC 22.8 V - 26.4 V can be set-----26.4|2422.8---Switched PSUEPSITRON® COMPACT POWER 787-1022-300

163.96 €

1 Available 3 Days 1449014489-Wago 740-------787-12266--500000-11-----26|242422------56Synchronised787-1226-510

130.71 €

1 Available 3 Days 349022.5-Screw terminals----264---787-16021.285---1-----------28.5|2423----Kontakttechnik GmbH--

136.17 €

1 Available 12 Days 629045-Screw terminals----264---787-16062.285---1-----------28.5|2423----Kontakttechnik GmbH--

377.13 €

1 Available 3 Days 22512755-Screw terminals----264---787-16311585---1-----------15|1211.5----Kontakttechnik GmbH--

573.89 €

1 Available 3 Days 57012795-Screw terminals----264---787-16342085---1-----------28.5|2423----Kontakttechnik GmbH--

464.59 €

1 Available 3 Days 24012755--Push terminals---575-320V - 575V/AC 450 V - 800-787-164010320--400 V/AC|500 V/AC13-----2424-2328.5----171Synchronised787-1640Switched PSU1000

534.55 €

1 Available 3 Days 48012780--Push terminals---575-320V - 575V/AC. 450 V - 800-787-164220320--400 V/AC|500 V/AC13-----28.5|242423------180Synchronised787-1642Switched PSU1500

191.29 €

1 Available 3 Days 24016599--Push terminals---264-90 V - 264 V/AC. 125 V - 375-787-17321090--110 V/AC|240 V/AC11-----26|242422------70Synchronised787-1732Switched PSU840

240.48 €

1 Available 4 Days 6013351-Spring-loaded terminal-AC 90 V ... 264 V; DC 130 V ... 300 V--264---787-6122.590--100 - 240 V/AC|140 - 300 V/DC1-----24 V/DC (SELV)-----28.8|2422----787-612--

130.71 €

1 Available 3 Days 60|609250136Screw terminalPush terminals---550110 - 240--787-7122.5340--115 V/AC|230 V/AC11-2.5--------28.8|2422.8-24-Switched ModeEPSITRON® ECO POWER 787-712787-712470

136.17 €

1 Available 3 Days 120|1209275136Screw terminalPush terminals---264100 - 240--787-722585--115 V/AC|230 V/AC11-5--------28|2422-24-Switched ModeEPSITRON® ECO POWER 787-722787-722740

256.88 €

1 Available 3 Days 240|24092110136Screw terminalPush terminals---264100 - 240--787-7321085--115 V/AC|230 V/AC11-10--------28|2422-24-Switched ModeEPSITRON® ECO POWER 787-732787-7321030

409.93 €

1 Available 3 Days 480136115144Spring-loaded terminalPush terminals---264-85 - 264 V/AC. 120 - 373-787-7342085--115 V/AC|230 V/AC11-20--------28|2422-24-Switched ModeEPSITRON® ECO POWER 787-734787-7342400

869.04 €

1 Available 6 Days ----Spring-loaded terminal2 x---264100 - 240--787-7364090---21--40000-------28|2422-24-Switched ModeEPSITRONSwitched PSU3500

278.76 €

1 Available 6 Days ----Spring-loaded terminal2 x---575100 - 240--787-7386.25325---23--6250-------28|2422-24-Switched ModeEPSITRONSwitched PSU3500

366.21 €

1 Available 6 Days ----Spring-loaded terminal2 x---575100 - 240--787-74012.5325---23--12500-------28|2422-24-Switched ModeEPSITRONSwitched PSU2120

409.93 €

1 Available 3 Days 480130110--Push terminals---575-325 V - 575 V/AC. 460 V - 800-787-74220325--400 V/AC|500 V/AC13-----28|242422------151Synchronised787-742Switched PSU1930

283.12 €

1 Available 6 Days 7216340163Spring-loaded terminal----265-85 - 264 Vac. 120 - 350-787-818385--115 V/AC|230 V/AC|120 - 350 V/DC11-3--------29.5|2422-24-Switched ModeEPSITRON® PRO POWER 787-818-800

552.04 €

1 Available 6 Days 12016357163Spring-loaded terminal----264-85 - 264 V/AC. 120 - 350-787-8211085--115 V/AC|230 V/AC11-10--------18|1211-12-SynchronisedEPSITRON® PRO POWER 787-821-1100

311.55 €

1 Available 3 Days 12016357163Screw terminal----265-85 - 264 Vac. 120 - 350-787-822585--115 V/AC|230 V/AC11-5-14.6------29.5|2422-24-Switched ModeEPSITRON® PRO POWER 787-822-1100

519.24 €

1 Available 12 Days 18016357179Spring-loaded terminal----264-85 - 264 V/AC. 120 - 350-787-8311585--115 V/AC|230 V/AC11-15--------18|1211-12-SynchronisedEPSITRON® PRO POWER 787-831-1300

458.03 €

1 Available 3 Days 24016357179Screw terminal----264-85 - 264 Vac. 120 - 350-787-8321085--115 V/AC|230 V/AC|120 - 350 V/DC11-10-19.7------28|2422-24-Switched ModeEPSITRON® PRO POWER 787-832-1300

622.00 €

1 Available 6 Days 24016357179Spring-loaded terminal----264-85 - 264 V/AC. 120 - 350-787-833585--115 V/AC|230 V/AC11-5--------52|4833-48-SynchronisedEPSITRON® PRO POWER 787-833-1300

676.65 €

1 Available 6 Days 48017197187Spring-loaded terminal----265-85 - 264 Vac. 120 - 350-787-8342085--115 V/AC|230 V/AC|120 - 350 V/DC11-20--------29.5|2422-24-Switched ModeEPSITRON® PRO POWER 787-834-2300

726.93 €

1 Available 10 Days 48017197187Spring-loaded terminal----264-85 - 264 V/AC. 120 - 350-787-8351085--115 V/AC|230 V/AC11-10--------52|4833-48-SynchronisedEPSITRON® PRO POWER 787-835-2300

322.48 €

1 Available 3 Days 24016357179Screw terminal----550-340 - 550 Vac. 480 - 780-787-84010340--400 V/AC|480 - 745 V/DC13-10--------28.8|2422.8-24-Switched ModeEPSITRON® PRO POWER 787-840-1000

486.44 €

1 Available 3 Days 48017177179Screw terminal----550-340 - 550 Vac. 480 - 780-787-84220340--400 V/AC|480 - 780 V/DC13-20--------28.8|2422.8-24-Switched ModeEPSITRON® PRO POWER 787-842-1300

989.29 €

1 Available 6 Days 960---Spring-loaded terminal----550---787-844/000-00240340---------------28.8|2422.8----787-844/000-002--

687.59 €

1 Available 6 Days ----Spring-loaded terminal----550-85 - 264 Vac. 120 - 350-787-850/000-00510340---41----------28.8|2422.8-24-Switched ModeEPSITRON--

792.52 €

1 Available 6 Days ----Spring-loaded terminal----550-85 - 264 Vac. 120 - 350-787-852/000-00520340---41----------28.8|2422.8-24-Switched ModeEPSITRON--

1,113.92 €

1 Available 12 Days 960171128205Screw terminal----550-340 - 550 Vac. 480 - 780-787-85440340--400 V/AC|480 - 780 V/DC13-40--------28.8|2422.8-24-Switched ModeEPSITRON® PRO POWER 787-854-2500

1,240.72 €

1 Available 6 Days ----Spring-loaded terminal----550-85 - 264 Vac. 120 - 350-787-854/000-00540340---41----------28.8|2422.8-24-Switched ModeEPSITRON--

191.29 €

1 Available 3 Days 18012655153Spring-loaded terminalWago 231--DC 24---24787-8767.5-24-24 V/DC2--Max. 7.5--------24|2424-24--787-876-1800

251.40 €

1 Available 6 Days ----Spring-loaded terminal----264---787-9070.988---1-----------3030----EPSITRON--

Loading...

  1. 1

Basic information

Product type Rail mounted PSU (DIN)

Tech Support