Crimp connector set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

725923

Part Number
725923
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

589.17 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Type Service-sortiment. big Colour Red|Blue|Yellow Connection -
Connector features Assortment box|+ crimper|+ butt connectors|+ ring terminals|+ pin cable lugs|+ spade terminals|+ blade terminal receptacle|+ ELV connectors Cross section (max.)(mm²) 2.50 Manufacturer part # 725923
Min. cross section(mm²) 0.205 Product type Crimp connector set RoHS-compliant Yes
Type (manufacturer type) 725923-00

This page is Crimp connector set, part number 725923.
You can find the detail information about specifications and dimensions on part number 725923.

Tech Support