Snap-on Type Strain Relief Housing【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

232-662

Part Number
232-662
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.24 €

25 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Number of Positions 2 Colour Grey Contact spacing(mm) 7.5
Industrial goods Yes Manufacturer part # 232-662 Product size (height)(mm) 17.5
Product size (depth)(mm) 15.5 Product size (width)(mm) 41.5 Series (connectors) 301
Type (manufacturer type) 232-662

This page is Snap-on Type Strain Relief Housing, part number 232-662.
You can find the detail information about specifications and dimensions on part number 232-662.

Tech Support