Blade terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2-520103-2

Part Number
2-520103-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.52 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Red Connection angle(°) 180 Connector type Blade terminal. straight
Connector thickness(mm) 0.8 Connector width(mm) 6.3 Contact material Brass
Cross-section range 0.30 - 0.90 mm² Cross section (max.)(mm²) 0.90 Insulation type Insulated
Insulation material PA 6.6 Manufacturer part # 2-520103-2 Min. cross section(mm²) 0.30
Number of pins 1 Product type Blade terminal RoHS-compliant Yes
Size 6.3 x 0.8 mm Support sleeve No Type (manufacturer type) Ultra-Fast FASTON

This page is Blade terminal, part number 2-520103-2.
You can find the detail information about specifications and dimensions on part number 2-520103-2.

Tech Support