Pin Strip (Precision)【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

806-909

Part Number
806-909
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

202.21 €

100 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Number of Positions 9 Connector Type Pin strip. straight Case material PA 6.6
Colour Black Connection (components) Print Contact spacing(mm) 5
Industrial goods Yes Manufacturer part # 806-909 No. of rows 1
Pin diameter(mm) 1.30 Pin length (PCB)(mm) 3.40 Pin shape Circular
Pins per row 9 Product size (height)(mm) 12.00 Product size (width)(mm) 44.80
Product size (length)(mm) 2.70 Product type Pin strip (precision) Separable Yes
Type (manufacturer type) 806-909

This page is Pin Strip (Precision), part number 806-909.
You can find the detail information about specifications and dimensions on part number 806-909.

Tech Support