Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DT13-12PB-B016 |
DTF13-2P |
DTF13-3P |
DTF13-4P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | AWG max. | Case material | Colour | Connection (components) | Connection angle (°) | Connector orientation | Connectors | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | No. of rows | Pin shape | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (connectors) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.08 € | 1 | 98 Days | 12 | - | - | - | - | - | - | - | - | DT13-12PB-B016 | - | - | 2 | - | 6 | - | - | - | - | DT13-12PB-B016 | ||
9.39 € | 1 | 3 Days | 2 | Plug. horizontal mount | 16 | PA GF | Black | 90 | Parallel (to the PCB) | wire-to-board | DTF13-2P | +125 | -55 | 1 | Rectangular | 2 | 30.24 | 19.30 | 23.52 | DTF | DTF13-2P | |||
10.99 € | 1 | 3 Days | 3 | Plug. horizontal mount | 16 | PA GF | Black | 90 | Parallel (to the PCB) | wire-to-board | DTF13-3P | +125 | -55 | 3 | Rectangular | - | 26.04 | 26.13 | 25.76 | DTF | DTF13-3P | |||
13.88 € | 1 | 5 Days | 4 | Plug. horizontal mount | 16 | PA GF | Black | 90 | Parallel (to the PCB) | wire-to-board | DTF13-4P | +125 | -55 | 2 | Rectangular | 2 | 33.46 | 23.52 | 27.18 | DTF | DTF13-4P |
Loading...
Product type | Pin enclosure - PCB | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Number of Positions
Connector Type
AWG max.
Case material
Colour
Connection (components)
Connection angle(°)
Connector orientation
Connectors
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
No. of rows
Pin shape
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Series (connectors)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes