Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1545102-BP |
1545103-BP |
1545104-BP |
1545106-BP |
1545107-BP |
4016139188287 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Manufacturer part # | Pins per row | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
11.23 € | 1 | Available | 3 Days | 1 | - | 1 | - | |
12.81 € | 1 | Available | 3 Days | 2 | - | 2 | - | |
14.36 € | 1 | Available | 3 Days | 3 | - | 3 | - | |
19.57 € | 1 | Available | 3 Days | 5 | - | 5 | - | |
22.65 € | 1 | Available | 3 Days | 6 | - | 6 | - | |
17.79 € | 1 | Available | 3 Days | 4 | 4016139188287 | 4 | 4016139188287 |
Loading...
Connector Type | Plug. straight|Socket. straight | Case material | Polyamide | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Type C CEE 7/16 plug 1.5 mm|Crimp | Connectors | automotive | Contact spacing(mm) | 6 |
Insulation material | Polyamide | Max. temperature(°C) | +125 | Min. temperature(°C) | -40 |
Nominal current(A) | 14 | Nominal voltage(V DC) | 24 | No. of rows | 1 |
Pin shape | Rectangular | Product type | Super seal set | Series (connectors) | AMP-Superseal 1.5mm Series |