Configure

Contacts, seals, blind plugs and tools for 2- and 3-pin SUPERSEAL

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Connector Type

    Colour

    Connection (components)

    Connectors

    Contact material

    Contact surface

    Cross section

    (mm)

    Cross section

    (mm²)

    Cross section (max.)

    (mm²)

    Industrial goods

    IP rating

    Manufacturer part #

    Max. temperature

    (°C)

    Min. cross section

    (mm²)

    Min. temperature

    (°C)

    Nominal current

    (A)

    Nominal voltage

    (V DC)

    Pin shape

    Pins per row

    Product size (height)

    (mm)

    Product size (width)

    (mm)

    Product size (length)

    (mm)

    Product type

    Series (connectors)

    Type (manufacturer type)

    Type (misc.)

    Minimum order quantity
    Socket
    -
    Crimp
    automotive
    Copper alloy
    Tin plated
    -
    0.75 - 1.5
    1.5
    No
    IP67
    183025-1
    +125
    0.75
    -40
    11
    24
    Rectangular
    -
    4.8
    16.5
    4.7
    Crimp contact
    AMP-Superseal 1.5mm Series
    183025-1
    Jack
    1 pieces
    -
    Red
    -
    -
    -
    -
    6.1
    -
    -
    -
    -
    282081-1
    -
    -
    -
    -
    -
    -
    1
    -
    -
    -
    -
    -
    AMP-Superseal
    Blind plug
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.49 €
    ( 0.58 € )
    3 working days
    0.28 €
    ( 0.33 € )
    3 working days