6 | Plug. vertical mount | - | - | Tin plated | Polyamide | - | Ecru | Print | - | - | - | - | Tin plated | wire-to-board | Copper alloy | - | - | No | Polyamide | - | 0-0350711-1 | +105 | - | -55 | - | 10 | - | - | 600 | - | - | 2 | - | - | 4.45 | Circular | 3 | 18.66 | 20.32 | 13.97 | Pin enclosure - PCB | Universal-MATE-N-LOK | - | - | - | UNIVERSAL MATE-N-LOK | - | 1 pieces |
6 | Plug. straight | 28 | 28 | Tin plated | Polyamide | - | Ecru | - | - | - | - | - | Tin plated | wire-to-wire | - | - | - | No | Polyamide | - | 0-0350715-1 | +125 | - | -55 | - | 15 | Max 15
| - | 600 | - | - | 2 | - | - | - | Circular | 3 | 20.28 | 27.43 | 13.97 | Pin enclosure - cable | Universal-MATE-N-LOK | - | - | -55 - +120 | UNIVERSAL MATE-N-LOK | - | 1 pieces |
9 | Plug. straight | 28 | 28 | - | Polyamide | - | Ecru | - | - | - | - | - | - | wire-to-wire | - | - | - | No | Polyamide | - | 0-0350720-1 | +125 | - | -55 | - | 15 | Max 15
| - | 600 | - | - | 3 | - | - | - | Circular | 3 | 20.32 | 27.43 | 20.32 | Pin enclosure - cable | Universal-MATE-N-LOK | - | - | -55 - +120 | UNIVERSAL MATE-N-LOK | - | 1 pieces |
12 | Plug. straight | 28 | 28 | - | Polyamide | - | Ecru | - | - | - | - | - | - | wire-to-wire | - | - | - | No | Polyamide | - | 0-0350735-1 | +125 | - | -55 | - | 15 | Max 15
| - | 600 | - | - | 3 | - | - | - | Circular | 4 | 26.67 | 27.43 | 20.32 | Pin enclosure - cable | Universal-MATE-N-LOK | - | - | -55 - +120 | UNIVERSAL MATE-N-LOK | - | 1 pieces |
1 | Plug. straight | - | - | - | Polyamide | - | Black | - | - | - | - | - | - | automotive | - | 6 | - | No | Polyamide | IP67 | 0-282103-1 | +125 | - | -40 | - | 14 | - | - | - | 24 | - | 1 | - | - | - | Rectangular | 1 | 13.6 | 42 | 9.3 | Pin enclosure - cable | AMP-Superseal 1.5mm Series | - | - | - | 0-282103-1 | Pin case | 1 pieces |
62 | Plug. right angle | - | - | - | PBT GF | A | Black | Type C CEE 7/16 plug 1.5 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | No | PBT GF | IP67 | 1-1718324-1 | +120 | - | -40 | - | 25 | - | - | - | 36 | - | 4 | - | - | - | Rectangular | - | 70.7 | 113.25 | 45.8 | Pin enclosure - cable | MCP | - | - | - | MCP | - | 1 pieces |
26 | Plug. right angle | - | - | - | PBT GF | A | Black | Type C CEE 7/16 plug 1.6 mm|Type C CEE 7/16 plug 2.8 mm|Type C CEE 7/16 plug 5.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | No | PBT GF | IP67 | 1-2112041-1 | +140 | - | -40 | - | - | - | - | - | 42 | - | 4 | - | - | - | Rectangular | - | 62.75 | 92 | 50.5 | Pin enclosure - cable | MCP | - | - | - | MCP | - | 1 pieces |
21 | Plug. straight | - | - | - | PBT GF | A | Black | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | No | PBT GF | IP67 | 1-2112162-1 | +120 | - | -40 | - | - | - | - | - | 28 | - | 3 | - | - | - | Rectangular | 7 | 51.55 | 66.6 | 46.1 | Pin enclosure - cable | MCP | - | - | - | MCP | - | 1 pieces |
10 | Plug. straight | - | - | - | PBT | - | Red | Crimp | - | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | - | 1.27 | - | No | PBT | - | 1-338095-0 | +105 | - | -40 | - | 1.5 | - | - | 230 | - | - | 2 | - | - | - | Rectangular | 5 | 12.4 | 16 | 5.1 | Pin enclosure - cable | Micro-MaTch | - | - | - | Micro-MaTch | - | 1 pieces |
8 | Plug. straight | - | - | - | Nylon (NL) | - | Ecru | - | - | - | - | - | Tin plated | wire-to-wire | - | 5.08 | - | No | - | - | 1-480284-0 | +105 | - | -55 | - | - | - | - | - | - | - | 2 | - | - | - | - | 4 | - | - | - | Pin enclosure - cable | MATE-N-LOK | - | - | - | 1-480284-0 | - | 1 pieces |
2 | Plug. vertical mount | 16 | 30 | Tin plated | Polyamide | - | White | Print | - | - | - | - | Gold plated | wire-to-wire | Copper alloy | - | - | No | Polyamide | - | 1-770166-1 | +105 | - | -55 | - | 9.50 | - | - | 600 | - | - | 1 | - | - | - | Circular | 2 | 13.69 | 17.94 | 6.35 | Pin enclosure - PCB | Mini-Universal-MATE-N-LOK | - | - | - | Mini-Universal MATE-N-LOK | - | 1 pieces |
3 | Plug. horizontal mount | - | - | Tin plated | Polyamide | - | White | Print | - | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | No | Polyamide | - | 1-770967-0 | +105 | - | -55 | - | 9.50 | - | - | 600 | - | - | 1 | - | - | - | Circular | 3 | 12.7 | 14.00 | 7.77 | Pin enclosure - PCB | Mini-Universal-MATE-N-LOK | - | - | - | Mini-Universal MATE-N-LOK | - | 1 pieces |
3 | Plug. horizontal mount | - | - | Tin plated | Polyamide | - | White | Print | - | - | - | - | Gold plated | wire-to-wire | Copper alloy | - | - | No | Polyamide | - | 1-770967-1 | +105 | - | -55 | - | 9.50 | - | - | 600 | - | - | 1 | - | - | - | Circular | 3 | 12.7 | 14.00 | 7.77 | Pin enclosure - PCB | Mini-Universal-MATE-N-LOK | - | - | - | Mini-Universal MATE-N-LOK | - | 1 pieces |
6 | Plug. horizontal mount | - | - | Tin plated | Polyamide | - | White | Solder pins (right-angle) | - | - | Parallel (to the PCB) | - | Gold plated | wire-to-board | Brass | 4.14 | - | No | Polyamide | - | 1-770969-1 | +105 | - | -55 | Fixing pins. | 9.50 | - | - | 600 | - | - | 2 | - | 1 | - | Circular | 3 | 12.7 | 14.00 | 11.86 | Pin enclosure - PCB | Mini-Universal-MATE-N-LOK | - | - | - | Mini-Universal MATE-N-LOK | - | 1 pieces |
8 | Plug. horizontal mount | - | - | Tin plated | Polyamide | - | White | Solder pins (right-angle) | - | - | Parallel (to the PCB) | - | Gold plated | wire-to-board | Brass | 4.14 | - | No | Polyamide | - | 1-770970-1 | +105 | - | -55 | Lateral Latch | 9.50 | - | - | - | - | 600 | 2 | - | 1 | - | Circular | 4 | 12.7 | 18.14 | 11.86 | Pin enclosure - PCB | Mini-Universal-MATE-N-LOK | - | - | - | Mini-Universal MATE-N-LOK | - | 1 pieces |
10 | Plug. horizontal mount | - | - | Tin plated | Polyamide | - | White | Solder pins (right-angle) | - | - | Parallel (to the PCB) | - | Gold plated | wire-to-board | Brass | 4.14 | - | No | Polyamide | - | 1-770971-1 | +105 | - | -55 | Fixing pins. | 9.50 | - | - | 600 | - | - | 2 | - | 1 | - | Circular | 5 | 12.7 | 22.28 | 11.86 | Pin enclosure - PCB | Mini-Universal-MATE-N-LOK | - | - | - | Mini-Universal MATE-N-LOK | - | 1 pieces |
4 | Plug. straight | - | - | - | PBT | - | Ecru | - | - | - | - | - | Tin plated | automotive | - | 5 | - | No | - | - | 1-929505-1 | - | - | - | - | 30 | - | - | - | - | - | 2 | - | - | - | Rectangular | 2 | 26 | 22.4 | 17.6 | Pin enclosure - cable | J-P-T | - | - | - | 1-929505-1 | - | 1 pieces |
4 | Plug. straight | - | - | - | PBT GF | - | Black | Crimp | - | - | - | - | Tin plated | automotive | - | 5 | - | No | PBT GF | - | 1-962340-1 | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | Rectangular | 4 | 38 | 20.6 | 27.3 | Pin enclosure - cable | J-P-T | - | - | - | 1-962340-1 | - | 1 pieces |
4 | Plug. straight | - | - | - | PBT GF | - | Black | Crimp | - | - | - | - | Tin plated | automotive | - | 5 | - | No | PBT GF | - | 1-963207-1 | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | Rectangular | 4 | 37.75 | 21 | 46.3 | Pin enclosure - cable | J-P-T | - | - | - | 1-963207-1 | - | 1 pieces |
16 | Plug. straight | - | - | - | PBT GF | - | Black | Crimp | - | - | - | - | Tin plated | wire-to-board | - | 5 | - | No | PBT GF | - | 1-964449-1 | - | - | - | - | - | - | - | - | - | - | 2 | - | - | - | Rectangular | 8 | 39 | 45.8 | 20 | Pin enclosure - cable | J-P-T | - | - | - | J-P-T | - | 1 pieces |
4 | Plug. straight | - | - | - | PBT GF | - | Black | Crimp | - | - | - | - | Tin plated | wire-to-board | - | 5 | - | No | PBT GF | - | 1-965261-1 | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | Rectangular | 4 | 27.3 | 39 | 20.6 | Pin enclosure - cable | J-P-T | - | - | - | J-P-T | - | 1 pieces |
2 | Plug. straight | - | - | - | PBT GF | - | Black | Crimp | - | - | - | - | Tin plated | wire-to-board | - | 5 | - | No | PBT GF | - | 1-965421-1 | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | Rectangular | 2 | 20.6 | 38 | 14.1 | Pin enclosure - cable | J-P-T | - | - | - | J-P-T | - | 1 pieces |
10 | Plug. straight | - | - | - | PBT GF | - | Black | Crimp | - | - | - | - | Tin plated | wire-to-board | - | 5 | - | No | PBT GF | - | 1-965423-1 | - | - | - | - | - | - | - | - | - | - | 2 | - | - | - | Rectangular | 5 | 29.3 | 38 | 26.6 | Pin enclosure - cable | J-P-T | - | - | - | J-P-T | - | 1 pieces |
6 | Plug. straight | - | - | - | PBT GF | - | Black | Crimp | - | - | - | - | Tin plated | wire-to-board | - | 5 | - | No | PBT GF | - | 1-965426-1 | - | - | - | - | - | - | - | - | - | - | 2 | - | - | - | Rectangular | 3 | 26.6 | 38 | 20.2 | Pin enclosure - cable | J-P-T | - | - | - | J-P-T | - | 1 pieces |
4 | Plug. straight | - | - | - | Polybutylen | - | Black | - | - | - | - | - | Tin plated | automotive | - | - | - | No | - | IP69K | 1-967584-3 | +120 | - | -40 | - | - | - | - | - | 50|48 | - | 2 | - | - | - | - | 2 | 12.8 | 40.1 | 19.5 | Pin enclosure - cable | AMP MQS | - | - | - | 1-967584-3 | - | 1 pieces |
6 | Plug. straight | - | - | - | Polybutylen | - | Black | - | - | - | - | - | Tin plated | automotive | - | - | - | No | - | IP69K | 1-967587-3 | +120 | - | -40 | - | - | - | - | - | 24|24 | - | 2 | - | - | - | - | 3 | 14.4 | 41.2 | 27.2 | Pin enclosure - cable | AMP MQS | - | - | - | 1-967587-3 | - | 1 pieces |
18 | Plug. right angle | - | - | - | - | - | Black | Type C CEE 7/16 plug 2.8 mm | - | - | Parallel (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 3.50 | - | No | - | - | 9-966140-1 | +100 | - | -40 | - | - | - | - | - | - | - | 3 | - | - | - | Rectangular | 6 | 26.2 | 46 | 20.3 | Pin enclosure - PCB | J-P-T | - | - | - | J-P-T | - | 1 pieces |
15 | Plug. right angle | - | - | - | - | - | Black | Type C CEE 7/16 plug 2.8 mm | - | - | Parallel (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 3.50 | - | No | - | - | 9-966140-2 | +100 | - | -40 | - | - | - | - | - | - | - | 3 | - | - | - | Rectangular | 5 | 26.2 | 41 | 20.3 | Pin enclosure - PCB | J-P-T | - | - | - | J-P-T | - | 1 pieces |
12 | Plug. right angle | - | - | - | - | - | Black | Type C CEE 7/16 plug 2.8 mm | - | - | Parallel (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 3.50 | - | No | - | - | 9-966140-3 | +100 | - | -40 | - | - | - | - | - | - | - | 3 | - | - | - | Rectangular | 4 | 26.2 | 46 | 20.3 | Pin enclosure - PCB | J-P-T | - | - | - | J-P-T | - | 1 pieces |
21 | Plug. right angle | - | - | - | - | - | Black | Type C CEE 7/16 plug 2.8 mm | - | - | Parallel (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 3.50 | - | No | - | - | 9-966140-6 | +100 | - | -40 | - | - | - | - | - | - | - | 3 | - | - | - | Rectangular | 7 | 26.2 | 51 | 20.3 | Pin enclosure - PCB | J-P-T | - | - | - | J-P-T | - | 1 pieces |
2 | Plug. straight | - | - | - | PBT | - | Black | Crimp | 180 | - | - | - | Tin plated | automotive | - | 5 | - | No | - | - | 106462-1 | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | Rectangular | 2 | 12.2 | 36.5 | 19.7 | Pin enclosure - cable | J-P-T | - | - | - | 106462-1 | - | 1 pieces |
4 | Plug. mount | 20 | 30 | - | Polyamide | - | Black | Crimp | - | - | - | + latch | - | wire-to-board | - | 3 | 0.05 | No | Polyamide | - | 1445048-4 | +105 | - | -40 | - | 5 | - | - | 250 | - | - | 1 | 1 x 4 | - | - | Square | 4 | 12.85 | 16.89 | 3.86 | Pin enclosure - cable | Micro-MATE-N-LOK | - | - | -40 - +105 | Micro-Mate-Lok | Snap-in | 1 pieces |
4 | Plug. straight | 17 | 13 | - | Polyamide | - | Black | Crimp | - | - | - | - | - | wire-to-board | - | 3 | - | No | Polyamide | - | 1445049-4 | +105 | - | -40 | - | 5 | - | 250 | - | - | - | 1 | - | - | - | Square | 4 | 12.85 | 16.89 | 3.86 | Pin enclosure - cable | Micro-MATE-N-LOK | - | - | -40 - +105 | Micro-Mate-Lok | Material: Polyamide UL94V-0 | 1 pieces |
2 | Plug. straight | - | - | - | Polyamide | - | Ecru | - | - | - | - | - | Tin plated | wire-to-board | - | 4.20 | - | No | Polyamide | - | 1586000-2 | +105 | - | -40 | Lateral Latch | 5 | - | - | 900 | - | - | 2 | - | - | - | Square | 1 | 11.6 | 23.8 | 5.4 | Pin enclosure - cable | VAL-U-LOK | - | - | - | VAL-U-LOK | - | 1 pieces |
4 | Plug. straight | - | - | - | Polyamide | - | Ecru | - | - | - | - | - | Tin plated | wire-to-board | - | 4.20 | - | No | Polyamide | - | 1586000-4 | +105 | - | -40 | Lateral Latch | 5 | - | - | 900 | - | - | 2 | - | - | - | Square | 2 | 11.6 | 23.8 | 9.6 | Pin enclosure - cable | VAL-U-LOK | - | - | - | VAL-U-LOK | - | 1 pieces |
8 | Plug. mount | - | - | - | Polyamide | - | Ecru | - | - | - | - | - | Tin plated | wire-to-board | - | 4.20 | - | No | Polyamide | - | 1586018-8 | +105 | - | -40 | Lateral Latch | 9 | - | - | 900 | - | - | 2 | - | - | - | Square | 4 | 18.0 | 23.9 | 9.6 | Pin enclosure - cable | VAL-U-LOK | - | - | - | VAL-U-LOK | - | 1 pieces |
5 | Plug. straight | - | - | - | Polyamide | - | Ecru | - | - | - | - | - | Tin plated | wire-to-board | - | 4.20 | - | No | Polyamide | - | 1586024-5 | +105 | - | -40 | Lateral Latch | 9 | - | - | 900 | - | - | 1 | - | - | - | Square | 5 | 22.2 | 23.8 | 7.4 | Pin enclosure - cable | VAL-U-LOK | - | - | - | VAL-U-LOK | - | 1 pieces |
2 | Plug. straight | 16 | 24 | - | Thermoplastic material | - | Black | - | - | - | - | - | Tin plated | automotive | - | - | 1.25 | No | Thermoplastic material | - | 174354-2 | +105 | 0.20 | -30 | - | - | - | - | - | 12 | - | 1 | - | - | - | Rectangular | 2 | 18.3 | 32.5 | 14.05 | Pin enclosure - cable | Econoseal J Series Mark II (+) | - | - | - | Econoseal J Serie Mark II (+) | - | 1 pieces |
2 | Plug. straight | - | - | - | Thermoplastic UL94V-1 | - | Black | Crimp | - | - | - | - | Tin plated | wire-to-board | - | 2.54 | - | No | Thermoplastic UL94V-1 | - | 280628 | - | - | - | - | 3 | - | - | - | - | - | 1 | - | - | - | Square | 2 | 7.4 | 23.8 | 5 | Pin enclosure - cable | AMPMODU MOD II | - | - | - | AMPMODU | - | 1 pieces |
4 | Plug. straight | - | - | - | Thermoplastic UL94V-1 | - | Black | Crimp | - | - | - | - | Tin plated | wire-to-board | - | 2.54 | - | No | Thermoplastic UL94V-1 | - | 280629 | - | - | - | - | 3 | - | - | - | - | - | 1 | - | - | - | Square | 4 | 12.5 | 23.8 | 5 | Pin enclosure - cable | AMPMODU MOD II | - | - | - | AMPMODU | - | 1 pieces |
8 | Plug. straight | - | - | - | Thermoplastic UL94V-1 | - | Black | Crimp | - | - | - | - | Tin plated | wire-to-board | - | 2.54 | - | No | Thermoplastic UL94V-1 | - | 280631 | - | - | - | - | 3 | - | - | - | - | - | 1 | - | - | - | Square | 8 | 22.6 | 23.8 | 5 | Pin enclosure - cable | AMPMODU MOD II | - | - | - | AMPMODU | - | 1 pieces |
8 | Plug. straight | - | - | - | Thermoplastic UL94V-1 | - | Black | Crimp | - | - | - | - | Tin plated | wire-to-board | - | 2.54 | - | No | Thermoplastic UL94V-1 | - | 280637 | - | - | - | - | 3 | - | - | - | - | - | 2 | - | - | - | Square | 4 | 12.5 | 23.8 | 7 | Pin enclosure - cable | AMPMODU MOD II | - | - | - | AMPMODU | - | 1 pieces |
25 | Plug. straight | - | - | - | Polyamide | - | Black | Crimp | 90 | - | - | - | Tin plated | automotive | - | 5 | - | No | - | IP54K | 281810-1 | +105 | - | -30 | - | - | - | - | 24|24 | - | - | 2 | - | - | - | Rectangular | - | 39.6 | 25 | 100.3 | Pin enclosure - cable | J-P-T | - | - | - | 281810-1 | - | 1 pieces |
25 | Plug. straight | - | - | - | Polyamide | - | Black | Crimp | 90 | - | - | - | Tin plated | automotive | - | 5 | - | No | - | IP54K | 281810-2 | +105 | - | -30 | - | - | - | - | 24|24 | - | - | 2 | - | - | - | Rectangular | - | 39.6 | 25 | 103 | Pin enclosure - cable | J-P-T | - | - | - | 281810-2 | - | 1 pieces |
2 | Socket. straight | - | - | - | Polyamide | - | Black | - | - | - | - | - | - | automotive | - | 6 | - | No | Polyamide | IP67 | 282104-1 | +125 | - | -40 | - | 14 | - | - | - | 24 | - | 1 | - | - | - | Rectangular | 2 | 19.8 | 42 | 13.8 | Pin enclosure - cable | AMP-Superseal 1.5mm Series | - | - | - | 282104-1 | Pin case | 1 pieces |
3 | Plug. straight | - | - | - | Polyamide | - | Black | - | - | - | - | - | - | automotive | - | 6 | - | No | Polyamide | IP67 | 282105-1 | +125 | - | -40 | - | 14 | - | - | - | 24 | - | 1 | - | - | - | Rectangular | 3 | 25.8 | 42 | 13.8 | Pin enclosure - cable | AMP-Superseal 1.5mm Series | - | - | - | 282105-1 | Pin case | 1 pieces |
4 | Socket. straight | - | - | - | Polyamide | - | Black | - | - | - | - | - | - | automotive | - | 6 | - | No | Polyamide | IP67 | 282106-1 | +125 | - | -40 | - | 14 | - | - | - | 24 | - | 1 | - | - | - | Rectangular | 4 | 31.8 | 42 | 13.8 | Pin enclosure - cable | AMP-Superseal 1.5mm Series | - | - | - | 282106-1 | Pin case | 1 pieces |
5 | Plug. straight | - | - | - | Polyamide | - | Black | - | - | - | - | - | - | automotive | - | 6 | - | No | Polyamide | IP67 | 282107-1 | +125 | - | -40 | - | 14 | - | - | - | 24 | - | 1 | - | - | - | Rectangular | 5 | 37.8 | 42 | 13.8 | Pin enclosure - cable | AMP-Superseal 1.5mm Series | - | - | - | 282107-1 | Pin case | 1 pieces |
6 | Plug. straight | - | - | - | Polyamide | - | Black | - | - | - | - | - | - | automotive | - | 6 | - | No | Polyamide | IP67 | 282108-1 | +125 | - | -40 | - | 14 | - | - | - | 24 | - | 1 | - | - | - | Rectangular | 6 | 42 | 43.8 | 13.8 | Pin enclosure - cable | AMP-Superseal 1.5mm Series | - | - | - | 282108-1 | Pin case | 1 pieces |
4 | Plug. straight | - | - | - | Polyamide | - | Black | Crimp | 180 | - | - | - | Tin plated | automotive | - | 5 | 2.5 | No | - | IP54K | 282192-1 | +125 | 0.5 | -30 | - | - | - | - | 24|24 | - | - | 1 | - | - | - | Rectangular | 4 | 38.2 | 24.5 | 35.5 | Pin enclosure - cable | J-P-T | - | - | - | 282192-1 | - | 1 pieces |
35 | Plug. straight | - | - | - | Polyamide | - | Black | Crimp | 180 | - | - | - | Tin plated | automotive | - | 5 | 2.5 | No | - | - | 282195-2 | +125 | 0.5 | -30 | - | - | - | - | 24|24 | - | - | 2 | - | - | - | Rectangular | - | 35.8 | 150 | 146 | Pin enclosure - cable | J-P-T | - | - | - | 282195-2 | - | 1 pieces |
4 | Plug. straight | - | - | - | Polyamide | - | Black | Crimp | 180 | - | - | - | Tin plated | automotive | - | 5 | 2.5 | No | - | IP54K | 282764-1 | +125 | 0.5 | -30 | - | - | - | - | 24|24 | - | - | 1 | - | - | - | Rectangular | 4 | 38.2 | 24.5 | 35.4 | Pin enclosure - cable | J-P-T | - | - | - | 282764-1 | - | 1 pieces |
2 | Plug. right angle | 14 | 30 | - | PA 6.6 | - | Green | Screws | - | - | Parallel (to the PCB) | - | - | wire-to-board | - | 3.50 | - | No | - | - | 284506-2 | +110 | - | -40 | - | 11 | - | 300 | - | - | - | 1 | - | - | - | - | 2 | - | - | - | Pin enclosure - cable | - | - | 6 | - | 284506-2 | - | 1 pieces |
3 | Plug. right angle | 14 | 30 | - | PA 6.6 | - | Green | Screws | - | - | Parallel (to the PCB) | - | - | wire-to-board | - | 3.50 | - | No | - | - | 284506-3 | +110 | - | -40 | - | 11 | - | 300 | - | - | - | 1 | - | - | - | - | 3 | - | - | - | Pin enclosure - cable | - | - | 6 | - | 284506-3 | - | 1 pieces |
6 | Plug. straight | - | - | - | PBT | - | Red | Crimp | - | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | - | 1.27 | - | No | PBT | - | 338095-6 | +105 | - | -40 | - | 1.5 | - | - | 230 | - | - | 2 | - | - | - | Rectangular | 3 | 10.9 | 12.4 | 5.1 | Pin enclosure - cable | Micro-MaTch | - | - | - | Micro-MaTch | - | 1 pieces |
6 | Plug. straight | - | - | - | Polyamide | - | Black | - | - | - | - | - | Tin plated | wire-to-wire | - | - | - | No | Polyamide | - | 344265-1 | - | - | - | - | 10 | - | - | - | - | - | 2 | - | - | - | Rectangular | 3 | 26.3 | 36.35 | 23.175 | Pin enclosure - cable | Econoseal 3 | - | - | - | Econoseal III .070 SERIE | - | 1 pieces |
6 | Plug. straight | 28 | 28 | - | Polyamide | - | White | - | - | - | - | - | - | wire-to-wire | - | 6.35 | - | No | Polyamide | - | 350715-4 | +125 | - | -55 | - | 15 | Max 15
| - | 600 | - | - | 2 | 2 x 3 | - | - | Circular | 3 | 20.28 | 27.43 | 13.97 | Pin enclosure - cable | Universal-MATE-N-LOK | - | - | -55 - +120 | UNIVERSAL MATE-N-LOK | UL94V-0 | 1 pieces |
9 | Plug. straight | 28 | 28 | - | Polyamide | - | White | - | - | - | - | - | - | wire-to-wire | - | 6.35 | - | No | Polyamide | - | 350720-4 | +125 | - | -55 | - | 15 | Max 15
| - | 600 | - | - | 3 | 3 x 3 | - | - | Circular | 3 | 20.32 | 27.43 | 20.32 | Pin enclosure - cable | Universal-MATE-N-LOK | - | - | -55 - +120 | UNIVERSAL MATE-N-LOK | UL94V-0 | 1 pieces |
12 | Plug. straight | 28 | 28 | - | Polyamide | - | White | - | - | - | - | - | - | wire-to-wire | - | 6.35 | - | No | Polyamide | - | 350735-4 | +125 | - | -55 | - | 15 | Max 15
| - | 600 | - | - | 3 | 3 x 4 | - | - | Circular | 4 | 26.67 | 27.43 | 20.32 | Pin enclosure - cable | Universal-MATE-N-LOK | - | - | -55 - +120 | UNIVERSAL MATE-N-LOK | UL94V-0 | 1 pieces |
15 | Plug. straight | 30 | 16 | - | Polyamide | - | White | - | - | - | - | - | - | wire-to-wire | - | 6.35 | - | No | Polyamide | - | 350736-4 | +125 | - | -55 | - | 15 | Max 15
| - | 600 | - | - | 3 | 3 x 5 | - | - | Circular | 5 | 27.43 | 33.02 | 20.32 | Pin enclosure - cable | Universal-MATE-N-LOK | - | - | -55 - +120 | UNIVERSAL MATE-N-LOK | UL94V-0 | 1 pieces |