Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1-215882-4 |
1-215882-6 |
1-215911-0 |
1-215911-4 |
1-215911-6 |
2-215882-0 |
2-215882-6 |
2-215911-0 |
2-215911-6 |
3-215882-4 |
4-215882-0 |
5-215882-0 |
7-215570-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | AWG | Case material | Colour | Connection (components) | Connection | Connector contact surface | Connector coating thickness (µm) | Contact material | Contact spacing (mm) | Contact surface | Industrial goods | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.73 € | 1 | 3 Days | 14 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.76 | CuSn6 | 2.54 | - | - | 1-215882-4 | - | - | - | - | 14|14 | 7 | 14.2 | 22.4 | 7.3 | 1-215882-4 | ||
2.16 € | 1 | 3 Days | 16 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.76 | CuSn6 | 2.54 | - | - | 1-215882-6 | - | - | - | - | 16|16 | 8 | 14.2 | 24.9 | 7.3 | 1-215882-6 | ||
1.91 € | 1 | 3 Days | 10 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.20 | CuSn6 | 2.54 | - | - | 1-215911-0 | - | - | - | - | 10 | 5 | 14.2 | 17.3 | 7.3 | Latch Mark | ||
2.07 € | 1 | 3 Days | 14 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.20 | CuSn6 | 2.54 | - | - | 1-215911-4 | - | - | - | - | 14 | 7 | 14.2 | 22.4 | 7.3 | Latch Mark | ||
2.28 € | 1 | 3 Days | 16 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.20 | CuSn6 | 2.54 | - | - | 1-215911-6 | - | - | - | - | 16 | 8 | 14.2 | 24.9 | 7.3 | Latch Mark | ||
1.51 € | 1 | 3 Days | 20 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.76 | CuSn6 | 2.54 | - | - | 2-215882-0 | - | - | - | - | 20|20 | 10 | 14.2 | 30.0 | 7.3 | 2-215882-0 | ||
3.28 € | 1 | 3 Days | 26 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.76 | CuSn6 | 2.54 | - | - | 2-215882-6 | - | - | - | - | 26|26 | 13 | 14.2 | 37.6 | 7.3 | 2-215882-6 | ||
2.41 € | 1 | 3 Days | 20 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.20 | CuSn6 | 2.54 | - | - | 2-215911-0 | - | - | - | - | 20 | 10 | 14.2 | 30.0 | 7.3 | Latch Mark | ||
1.85 € | 1 | 3 Days | 26 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.20 | CuSn6 | 2.54 | - | - | 2-215911-6 | - | - | - | - | 26 | 13 | 14.2 | 37.6 | 7.3 | Latch Mark | ||
2.05 € | 1 | 3 Days | 34 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.76 | CuSn6 | 2.54 | - | - | 3-215882-4 | - | - | - | - | 34 | 17 | 14.2 | 47.8 | 7.3 | 215882-34 | ||
2.93 € | 1 | 3 Days | 40 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.76 | CuSn6 | 2.54 | - | - | 4-215882-0 | - | - | - | - | 40 | 20 | 14.2 | 55.4 | 7.3 | 215882-40 | ||
4.01 € | 1 | 3 Days | 50 | Edge connector. straight | 30 | PA | Grey | Cut & Clip | - | Gold plated | 0.76 | CuSn6 | 2.54 | - | - | 5-215882-0 | - | - | - | - | 50 | 25 | 14.2 | 68.1 | 7.3 | 215882-50 | ||
1.69 € | 1 | 3 Days | - | Socket. straight | 28 | PBT | Red | - | - | - | Copper alloy | 1.27 | Nickel plated | No | 7-215570-6 | +105 | -40 | 1.5 | 230 | - | 3 | 10.0 | 11.1 | 5.1 | Mikro-MaTch |
Loading...
Connector orientation | Perpendicular (to the PCB) | No. of rows | 2 | Product type | Edge connector (receptacle) |
---|---|---|---|---|---|
RoHS-compliant | Yes |
Configure
Basic Attributes
Number of Positions
Connector Type
AWG
Case material
Colour
Connection (components)
Connection
Connector contact surface
Connector coating thickness(µm)
Contact material
Contact spacing(mm)
Contact surface
Industrial goods
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Nominal current(A)
Nominal voltage(V AC)
Number of pins
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes