Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | AWG | AWG max. | AWG (min.) | Board contact surface | Case material | Code | Colour | Compatible with (details) | Connection (components) | Connection angle (°) | Connection | Connector orientation | Connector features | Connector contact surface | Connectors | Contact material | Contact spacing (mm) | Cross section (mm²) | Cross section (max.) (mm²) | Industrial goods | Insulation material | IP rating | Manufacturer part # | Max. temperature (°C) | Min. cross section (mm²) | Min. temperature (°C) | Mounting type | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (details) | Nominal voltage (V) | Nominal voltage (V AC) | Nominal voltage (V DC) | No. of rows | Number of pins | Pin length (mm) | Pin shape | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Series (connectors) | Standards/certification marks | Temperature range (°C) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.96 € | 1 | 3 Days | 12 | Socket. built-in | - | 30 | 16 | - | Polyamide | - | Ecru | - | - | - | - | - | - | - | wire-to-wire | - | - | - | - | No | Polyamide | - | 0-0350783-1 | +125 | - | -55 | - | 15 | Max 15 | - | - | 600 | - | 3 | - | - | Circular | 4 | 26.67 | 27.43 | 20.32 | Socket enclosure - cable | Universal-MATE-N-LOK | - | -55 - +120 | UNIVERSAL MATE-N-LOK | - | ||
0.68 € | 1 | Available | 3 Days | 1 | Socket. straight | - | - | - | - | Polyamide | - | Black | - | - | - | - | - | - | - | automotive | - | 6 | - | - | No | Polyamide | IP67 | 0-282079-2 | +125 | - | -40 | - | 14 | - | - | - | - | 24 | 1 | - | - | Rectangular | 1 | 9.3 | 29.9 | 9.3 | Socket enclosure - cable | AMP-Superseal 1.5mm Series | - | - | 0-282079-2 | Bush case | |
0.89 € | 1 | 3 Days | 2 | Socket. straight | - | - | - | - | Polyamide | - | Black | - | - | - | - | - | - | - | automotive | - | 6 | - | - | No | Polyamide | IP67 | 0-282080-1 | +125 | - | -40 | - | 14 | - | - | - | - | 24 | 1 | - | - | Rectangular | 2 | 17.1 | 32.2 | 9.3 | Socket enclosure - cable | AMP-Superseal 1.5mm Series | - | - | 0-282080-1 | Bushing case | ||
1.79 € | 1 | Available | 3 Days | 4 | Socket. straight | - | 12 | 12 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1418390-1 | +140 | 2.50 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 2 | 31.25 | 43 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
1.63 € | 1 | 3 Days | 3 | Socket. straight | - | 16 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | Tin plated | automotive | - | - | - | 1.5 | No | Thermoplastic material | IP67/IP69K | 1-1418448-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 3 | 30.75 | 36 | 18.5 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | ||
2.28 € | 1 | Available | 3 Days | 3 | Socket. straight | - | 16 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | Tin plated | automotive | - | - | - | 1.5 | No | Thermoplastic material | IP67/IP69K | 1-1418469-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 3 | 31.25 | 43 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.35 € | 1 | Available | 3 Days | 4 | Socket. straight | - | 16 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | Tin plated | automotive | - | - | - | 1.5 | No | Thermoplastic material | IP67/IP69K | 1-1418479-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 8 | 31.25 | 44 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.24 € | 1 | Available | 3 Days | 7 | Socket. straight | - | 12 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.5 mm | - | - | - | - | Tin plated | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1418480-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 7 | 31.25 | 44 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
1.61 € | 1 | 5 Days | 2 | Socket. straight | - | 12 | 12 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1418483-1 | +140 | 2.50 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 2 | 31.25 | 36 | 18.5 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | ||
15.24 € | 1 | Available | 3 Days | 62 | Plug. straight | - | - | - | - | PBT GF | A | Black | - | Type C CEE 7/16 plug 1.6 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | - | No | PBT GF | IP67 | 1-1418883-1 | +120 | - | -40 | - | 25 | - | - | - | - | 36 | 4 | - | - | Rectangular | - | 46 | 120.5 | 44 | Socket enclosure - PCB | MCP | - | - | MCP | - | |
11.35 € | 1 | 3 Days | 15 | Socket. straight | - | - | - | - | PBT GF | A | Black | - | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | - | No | PBT GF | IP67 | 1-1534126-1 | +120 | - | -40 | - | - | - | - | - | - | 28 | 3 | - | - | Rectangular | 5 | 40 | 59.2 | 37.9 | Socket enclosure - cable | MCP | - | - | MCP | - | ||
12.43 € | 1 | Available | 9 Days | 21 | Socket. straight | - | - | - | - | PBT GF | A | Black | - | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | - | No | PBT GF | IP67 | 1-1534127-1 | +120 | - | -40 | - | - | - | - | - | - | 28 | 3 | - | - | Rectangular | 7 | 43.7 | 69.2 | 37.9 | Socket enclosure - cable | MCP | - | - | MCP | - | |
5.07 € | 1 | Available | 3 Days | 18 | Socket. straight | - | 17 | 17 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | Tin plated | automotive | - | - | - | 1.5 | No | Thermoplastic material | IP67/IP69K | 1-1563759-1 | +120 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 9 | 31.25 | 67.2 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
3.96 € | 1 | Available | 3 Days | 15 | Socket. straight | - | 12 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.5 mm | - | - | - | - | Tin plated | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1563878-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | - | 31.25 | 67.2 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
4.03 € | 1 | 11 Days | 4 | Socket. straight | - | 9 | 9 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 6.3 mm | - | - | - | - | Tin plated | automotive | - | - | - | 6 | No | Thermoplastic material | IP67/IP69K | 1-1564330-1 | +140 | 6 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 4 | 31.25 | 67.2 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | ||
3.59 € | 1 | Available | 3 Days | 16 | Socket. straight | - | 12 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.5 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1564337-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 8 | 31.25 | 67.2 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
5.72 € | 1 | Available | 3 Days | 16 | Plug. straight | - | 12 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1564407-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 8 | 48.1 | 62.5 | 39.8 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
6.67 € | 1 | Available | 3 Days | 18 | Plug. straight | - | 17 | 17 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | - | automotive | - | - | - | 1 | No | Thermoplastic material | IP67/IP69K | 1-1564412-1 | +140 | 1 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 9 | 46.7 | 52.6 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
4.76 € | 1 | Available | 3 Days | 12 | Plug. straight | - | 17 | 17 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | - | automotive | - | - | - | 1 | No | Thermoplastic material | IP67/IP69K | 1-1564414-1 | +140 | 1 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 6 | 40.6 | 47.1 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
3.73 € | 1 | Available | 3 Days | 8 | Plug. straight | - | 12 | 12 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | - | automotive | - | - | - | 1 | No | Thermoplastic material | IP67/IP69K | 1-1564416-1 | +140 | 1 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 4 | 42.5 | 47.05 | 39.8 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.28 € | 1 | 3 Days | 8 | Plug. straight | - | 12 | 12 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | - | automotive | - | - | - | 1 | No | Thermoplastic material | IP67/IP69K | 1-1564512-1 | +140 | 1 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 4 | 32.6 | 47.1 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | ||
4.85 € | 1 | Available | 3 Days | 10 | Socket. straight | - | 12 | 16 | - | Thermoplastic material | D | Black | - | Type C CEE 7/16 plug 1.5 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | Tin plated | automotive | - | - | 1.5 / 2.5 | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1564514-1 | +140 | 1.5 | -40 | - | - | - | 42 V/DC | - | - | 42 | 2 | 10 | - | Rectangular | 5 | 31.25 | 54.1 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | -40 - +140 | HDSCS. MCP | - | |
7.03 € | 1 | Available | 3 Days | 10 | Plug. straight | - | 12 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1564518-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 5 | 48.1 | 50.5 | 39.8 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
6.00 € | 1 | Available | 3 Days | 12 | Plug. straight | - | 17 | 17 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | - | automotive | - | - | - | 1 | No | Thermoplastic material | IP67/IP69K | 1-1564520-1 | +140 | 1 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 6 | 47.05 | 50.5 | 39.8 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
6.47 € | 1 | Available | 3 Days | 8 | Plug. straight | - | 12 | 12 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1564522-1 | +140 | 2.50 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 4 | 40.6 | 48.1 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
8.19 € | 1 | Available | 3 Days | 18 | Plug. straight | - | 17 | 17 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | - | automotive | - | - | - | 1 | No | Thermoplastic material | IP67/IP69K | 1-1564526-1 | +140 | 1 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 9 | 47.1 | 62.5 | 39.8 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
6.71 € | 1 | Available | 3 Days | 16 | Plug. straight | - | 12 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1564528-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 8 | 48.1 | 52.6 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
7.56 € | 1 | Available | 23 Days | 15 | Plug. straight | - | 12 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1564530-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | - | 48.1 | 52.6 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
7.32 € | 1 | 3 Days | 4 | Plug. straight | - | 9 | 9 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 6.3 mm | - | - | - | - | - | automotive | - | - | - | 6 | No | Thermoplastic material | IP67/IP69K | 1-1564534-1 | +140 | 6 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 4 | 50.6 | 52.6 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | ||
2.15 € | 1 | Available | 3 Days | 2 | Socket. straight | - | 9 | 9 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 6.3 mm | - | - | - | - | Tin plated | automotive | - | - | - | 6 | No | Thermoplastic material | IP67/IP69K | 1-1564542-1 | +140 | 6 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 2 | 31.25 | 44 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.97 € | 1 | 55 Days | 2 | Plug. straight | - | 9 | 9 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 5.8 mm | - | - | - | - | - | automotive | - | - | - | 6 | No | Thermoplastic material | IP67/IP69K | 1-1564544-1 | +140 | 6 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 2 | 32.6 | 50.6 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | ||
3.37 € | 1 | Available | 3 Days | 2 | Plug. straight | - | 9 | 9 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 5.8 mm | - | - | - | - | - | automotive | - | - | - | 6 | No | Thermoplastic material | IP67/IP69K | 1-1564546-1 | +140 | 6 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 2 | 42.5 | 50.6 | 39.8 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.29 € | 1 | 3 Days | 4 | Plug. straight | - | - | - | - | Polyamide | A | Black | - | Type C CEE 7/16 plug 1.2 mm | - | - | - | - | - | automotive | - | - | - | - | No | Polyamide | IP6K9K | 1-1564559-1 | +125 | - | -40 | - | - | - | - | - | - | 14 | 1 | - | - | Rectangular | 4 | 24.2 | 44 | 16.3 | Socket enclosure - PCB | MCON 1.2 | - | - | MCON 1.2 | - | ||
4.04 € | 1 | Available | 3 Days | 6 | Plug. straight | - | 12 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1670214-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 3 | 42.5 | 48.1 | 39.8 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
1.93 € | 1 | Available | 3 Days | 3 | Plug. straight | - | 17 | 17 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.5 mm | - | - | - | - | - | automotive | - | - | - | 1 | No | Thermoplastic material | IP67/IP69K | 1-1670730-1 | +140 | 1 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 3 | 27.6 | 47.05 | 19 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
3.37 € | 1 | Available | 3 Days | 8 | Socket. straight | - | 12 | 12 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1670894-1 | +140 | 2.50 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 4 | 31.25 | 54.1 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
0.95 € | 1 | 3 Days | 3 | Plug. straight | - | - | - | - | Polyamide | A | Black | - | Type C CEE 7/16 plug 1.2 mm | - | - | - | - | - | wire-to-board | - | - | - | - | No | Polyamide | IP6K9K | 1-1703494-1 | +125 | - | -40 | - | - | - | - | - | - | 14 | 1 | - | - | Rectangular | 3 | 18.8 | 44 | 16.6 | Socket enclosure - PCB | MCON 1.2 | - | - | MCON 1.2 | - | ||
1.32 € | 1 | Available | 3 Days | 2 | Plug. straight | - | - | - | - | Polyamide | A | Black | - | Type C CEE 7/16 plug 1.2 mm | - | - | - | - | - | wire-to-board | - | - | - | - | No | Polyamide | IP6K9K | 1-1703498-1 | +125 | - | -40 | - | - | - | - | - | - | 14 | 1 | - | - | Rectangular | 2 | 14.8 | 44 | 10.8 | Socket enclosure - PCB | MCON 1.2 | - | - | MCON 1.2 | - | |
3.35 € | 1 | Available | 3 Days | 12 | Socket. straight | - | 16 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.5 mm | - | - | - | - | Tin plated | automotive | - | - | - | 1.5 | No | Thermoplastic material | IP67/IP69K | 1-1703639-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 6 | 31.25 | 54.1 | 25.7 | Socket enclosure - cable | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.55 € | 1 | Available | 3 Days | 6 | Plug. straight | - | 12 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.5 mm|Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1703648-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 3 | 32.6 | 48.1 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
1.84 € | 1 | Available | 3 Days | 6 | Plug. straight | - | 16 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.6 mm | - | - | - | - | - | automotive | - | - | - | 1.5 | No | Thermoplastic material | IP67/IP69K | 1-1703773-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 3 | 29.1 | 47.1 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.53 € | 1 | Available | 3 Days | 4 | Plug. straight | - | 12 | 12 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1703808-1 | +140 | 2.50 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 2 | 39.8 | 48.1 | 37.5 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.03 € | 1 | Available | 3 Days | 4 | Plug. straight | - | 12 | 12 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1703818-1 | +140 | 2.50 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 2 | 29.1 | 47.1 | 27 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.73 € | 1 | Available | 3 Days | 6 | Plug. straight | - | 16 | 16 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.5 mm | - | - | - | - | - | automotive | - | - | - | 1.5 | No | Thermoplastic material | IP67/IP69K | 1-1703820-1 | +140 | 1.5 | -40 | - | - | - | - | - | - | 42 | 2 | - | - | Rectangular | 3 | 39.8 | 47.05 | 37.5 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
2.43 € | 1 | 3 Days | 2 | Plug. straight | - | 12 | 12 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | - | automotive | - | - | - | 2.5 | No | Thermoplastic material | IP67/IP69K | 1-1703841-1 | +140 | 2.50 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 2 | 37.5 | 48.1 | 29.8 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | ||
2.55 € | 1 | Available | 3 Days | 3 | Plug. straight | - | 17 | 17 | - | Thermoplastic material | A | Black | - | Type C CEE 7/16 plug 1.5 mm | - | - | - | - | - | automotive | - | - | - | 1 | No | Thermoplastic material | IP67/IP69K | 1-1703843-1 | +140 | 1 | -40 | - | - | - | - | - | - | 42 | 1 | - | - | Rectangular | 3 | 37.5 | 47.05 | 29.8 | Socket enclosure - PCB | HDSCS. MCP | - | - | HDSCS. MCP | - | |
1.20 € | 1 | 3 Days | 2 | Socket. straight | - | - | - | - | Polyamide | A | Black | - | Type C CEE 7/16 plug 1.2 mm | - | - | - | - | Tin plated | wire-to-board | - | - | - | - | No | Polyamide | IP6K9K | 1-1718643-1 | +130 | - | -40 | - | - | - | - | - | - | - | 1 | - | - | Rectangular | 2 | 15 | 26.5 | 14.8 | Socket enclosure - cable | MCON 1.2 | - | - | MCON 1.2 | - | ||
1.20 € | 1 | 3 Days | 3 | Socket. straight | - | - | - | - | Polyamide | A | Black | - | Type C CEE 7/16 plug 1.2 mm | - | - | - | - | Tin plated | wire-to-board | - | - | - | - | No | Polyamide | IP6K9K | 1-1718644-1 | +130 | - | -40 | - | - | - | - | - | - | 12 | 1 | - | - | Rectangular | 3 | 19 | 26.5 | 14.8 | Socket enclosure - cable | MCON 1.2 | - | - | MCON 1.2 | - | ||
2.39 € | 1 | 3 Days | 4 | Socket. straight | - | - | - | - | Polyamide | A | Black | - | Type C CEE 7/16 plug 1.2 mm | - | - | - | - | Tin plated | wire-to-board | - | - | - | - | No | Polyamide | IP6K9K | 1-1718645-1 | +130 | - | -40 | - | - | - | - | - | - | 12 | 1 | - | - | Rectangular | 4 | 24.7 | 26.5 | 14.8 | Socket enclosure - cable | MCON 1.2 | - | - | MCON 1.2 | - | ||
16.87 € | 1 | Available | 3 Days | 26 | Socket. right angle | - | - | - | - | PBT GF | A | Black | - | Type C CEE 7/16 plug 1.6 mm|Type C CEE 7/16 plug 2.8 mm|Type C CEE 7/16 plug 5.8 mm | - | - | - | - | Tin plated | automotive | - | - | - | - | No | PBT GF | IP67 | 1-2112035-1 | +140 | - | -40 | - | - | - | - | - | - | 42 | 4 | - | - | Rectangular | - | 44 | 92.5 | 41.7 | Socket enclosure - cable | MCP | - | - | MCP | - | |
2.32 € | 1 | Available | 3 Days | 9 | Socket. straight | - | - | - | - | Polyamide | - | Ecru | - | - | - | - | - | + snap hook | Tin plated | wire-to-wire | - | - | - | - | No | Polyamide | - | 1-480586-0 | +105 | - | -55 | - | - | - | - | - | 250 | - | 3 | - | - | Circular | 3 | 21.46 | 28.7 | 19.17 | Socket enclosure - cable | .140 MATE-N-LOK | - | - | MATE-N-LOK | - | |
1.45 € | 1 | Available | 3 Days | 9 | Socket. straight | - | - | - | - | Polyamide | - | Ecru | - | - | - | - | - | + snap hook | Tin plated | wire-to-wire | - | - | - | - | No | Polyamide | - | 1-480673-0 | +105 | - | -55 | - | - | - | - | - | 250 | - | 3 | - | - | Circular | 3 | 23.11 | 28.7 | - | Socket enclosure - cable | .140 MATE-N-LOK | - | - | MATE-N-LOK | - | |
0.93 € | 1 | Available | 3 Days | 12 | Socket. straight | - | 18 | 30 | - | Polyamide | - | Ecru | - | Crimp | - | - | - | - | Tin plated | wire-to-wire | - | - | - | 0.823 | No | Polyamide | - | 1-770849-2 | +105 | 0.5 | -55 | - | 6.50 | - | - | - | 250 | - | 1 | - | - | Rectangular | 12 | 16.76 | 47.52 | 6.35 | Socket enclosure - cable | SL-156 | - | - | SL-156 | - | |
0.67 € | 1 | Available | 3 Days | 10 | Socket. straight | - | 17 | 20 | - | Polyamide | - | Black | - | Crimp | - | - | - | - | - | wire-to-board | - | 3 | - | - | No | Polyamide | - | 1-794617-0 | +105 | - | -40 | - | 5 | - | - | 250 | - | - | 2 | - | - | Square | 5 | 14.04 | 16 | 11.7 | Socket enclosure - cable | Micro-MATE-N-LOK | - | -40 - +105 | Micro-Mate-Lok | Material: Polyamide UL94V-0 | |
0.79 € | 1 | 3 Days | 12 | Socket. straight | - | 17 | 20 | - | Polyamide | - | Black | - | Crimp | - | - | - | - | - | wire-to-board | - | 3 | - | - | No | Polyamide | - | 1-794617-2 | +105 | - | -40 | - | 5 | - | - | 250 | - | - | 2 | - | - | Square | 6 | 11.7 | 14.04 | 4 | Socket enclosure - cable | Micro-MATE-N-LOK | - | -40 - +105 | Micro-Mate-Lok | Material: Polyamide UL94V-0 | ||
0.73 € | 1 | 3 Days | 14 | Socket. straight | - | 24 | 20 | - | Polyamide | - | Black | - | Crimp | - | - | - | - | - | wire-to-board | - | 3 | - | - | No | Polyamide | - | 1-794617-4 | +105 | - | -40 | - | 5 | - | - | 250 | - | - | 2 | - | - | Square | 7 | 11.7 | 14.04 | 7 | Socket enclosure - cable | Micro-MATE-N-LOK | - | -40 - +105 | Micro-Mate-Lok | Material: Polyamide UL94V-0 | ||
0.95 € | 1 | 3 Days | 16 | Socket. straight | - | 17 | 20 | - | Polyamide | - | Black | - | Crimp | - | - | - | - | - | wire-to-board | - | 3 | - | - | No | Polyamide | - | 1-794617-6 | +105 | - | -40 | - | 5 | - | - | 250 | - | - | 2 | - | - | Square | 8 | 11.7 | 14.04 | 10 | Socket enclosure - cable | Micro-MATE-N-LOK | - | -40 - +105 | Micro-Mate-Lok | Material: Polyamide UL94V-0 | ||
2.05 € | 1 | Available | 3 Days | 18 | Socket. straight | - | 17 | 20 | - | Polyamide | - | Black | - | Crimp | - | - | - | - | - | wire-to-board | - | 3 | - | - | No | Polyamide | - | 1-794617-8 | +105 | - | -40 | - | 5 | - | - | 250 | - | - | 3 | - | - | Square | 6 | 13 | 14.04 | 11.7 | Socket enclosure - cable | Micro-MATE-N-LOK | - | -40 - +105 | Micro-Mate-Lok | Material: Polyamide UL94V-0 | |
0.28 € | 1 | 3 Days | 10 | Socket. straight | - | - | - | - | Polyamide | - | Ecru | - | - | - | - | - | - | Tin plated | wire-to-board | - | 4.20 | - | - | No | Polyamide | - | 1-794954-0 | +105 | - | -40 | Lateral Latch | 5 | - | - | - | 900 | - | 2 | - | - | Square | 5 | 20 | 22.2 | 11.8 | Socket enclosure - cable | VAL-U-LOK | - | - | VAL-U-LOK | - | ||
0.48 € | 1 | Available | 3 Days | 12 | Socket. straight | - | - | - | - | Polyamide | - | Ecru | - | - | - | - | - | - | Tin plated | wire-to-board | - | 4.20 | - | - | No | Polyamide | - | 1-794954-2 | +105 | - | -40 | Lateral Latch | 5 | - | - | - | 900 | - | 2 | - | - | Square | 6 | 20 | 26.4 | 11.8 | Socket enclosure - cable | VAL-U-LOK | - | - | VAL-U-LOK | - |
Loading...
RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Number of Positions
Connector Type
AWG
AWG max.
AWG (min.)
Board contact surface
Case material
Code
Colour
Compatible with (details)
Connection (components)
Connection angle(°)
Connection
Connector orientation
Connector features
Connector contact surface
Connectors
Contact material
Contact spacing(mm)
Cross section(mm²)
Cross section (max.)(mm²)
Industrial goods
Insulation material
IP rating
Manufacturer part #
Max. temperature(°C)
Min. cross section(mm²)
Min. temperature(°C)
Mounting type
Nominal current(A)
Nominal current (details)(A)
Nominal voltage (details)
Nominal voltage(V)
Nominal voltage(V AC)
Nominal voltage(V DC)
No. of rows
Number of pins
Pin length(mm)
Pin shape
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Product type
Series (connectors)
Standards/certification marks
Temperature range(°C)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes