Butt joint with heatshrink【15 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

736461

Part Number
736461
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

15 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Connector features + heatshrink Cross-section range 4 - 6 mm²
Cross section (max.)(mm²) 6 Inside diameter(mm) 6 Insulation type Insulated
Manufacturer part # 736461 Min. cross section(mm²) 4 Product size (length)(mm) 40
Product type Butt joint RoHS-compliant Yes Temperature range(°C) Melt-temperature solder: 180°C operating temperature range: -55 - 135
Type (manufacturer type) JFST-4-Y/15 S

This page is Butt joint with heatshrink, part number 736461.
You can find the detail information about specifications and dimensions on part number 736461.

Tech Support