Thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P01653100
P01654821
P01654822
P01654823
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Accuracy (+/-) °C
(°C)
Basic accuracy (+/-)
(%)
Max. temperature
(°C)
Min. temperature
(°C)
Power supply Probe thermometer features Sensor type Type (manufacturer type)

174.89 €

1 Available 3 Days -1636337.52000.51.51000-50--detachable|KTK 2000

251.40 €

1 Available 3 Days Illuminated digital display7215032260--1372-200AA battery (3x)Data loggerdetachable|J|K|T|N|E|R|SCA 1821

355.27 €

1 Available 3 Days Illuminated digital display7215032260--1372-200AA battery (3x)Data loggerdetachable|J|K|T|N|E|R|SCA 1822

344.33 €

1 Available 8 Days Illuminated digital display7215032260--400-100AA battery (3x)Data loggerdetachable|Pt100|Pt1000CA 1823

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Thermometer Resolution (temperature)(°C) 0.1

Tech Support