Receptacles (standard)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10120641
10120643
10120644
10120945
10120960
10120973
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Connector type Contact material Contact spacing
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin length (PCB)
(mm)
Pins per row Product size (height)
(mm)
Separable Socket depth
(mm)
Total number of pins Type (manufacturer type)

0.75 €

1 Available 3 Days Print|SolderingSocket strip. straight-1.2710120641----12.4034.30--310120641

0.88 €

1 Available 3 Days Print|SolderingSocket strip. straight-1.2710120643----12.4054.30--510120643

0.95 €

1 Available 3 Days Print|SolderingSocket strip. straight-1.2710120644----12.4064.30--610120644

0.87 €

1 Available 3 Days -Socket strip. straightPhosphor bronze2.5410120945+105-403600-2.8035.70No3.90310120945

1.33 €

1 Available 3 Days Print|Soldering--2.5410120960+105-403600|60022.8058.50No61010120960

1.12 €

1 3 Days Print|SolderingSocket strip. straightBrass2.5410120973+105-40150013.30163.50No-1610120973

Loading...

  1. 1

Basic information

Pin shape Square Product type Receptacles (standard) RoHS-compliant Yes

Tech Support