Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550-14011
Material | Plastic | Mounting type | Adhesive | Product type | Label dispenser |
---|---|---|---|---|---|
RoHS-compliant | Yes | Type (manufacturer type) | RO201-1401-WH-1401-CL/WH | Writing area width(mm) | 12.70 |
This page is Label dispenser, part number 550-14011.
You can find the detail information about specifications and dimensions on part number 550-14011.
Configure
Basic Attributes
Optional Attributes