Connector housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-7911084

Part Number
TC-7911084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey IP rating IP20 Material Acrylonitrile butadiene styrene
Product size (height)(mm) 75 Product size (width)(mm) 65 Product size (length)(mm) 129
Product type Connector housing RoHS-compliant Yes Type (manufacturer type) 4U43130708011

This page is Connector housing, part number TC-7911084.
You can find the detail information about specifications and dimensions on part number TC-7911084.

Tech Support