Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VC-8371745
Output voltage DC(V) | 5 | Cable length(m) | 2 | Colour | Black |
---|---|---|---|---|---|
Connector (PSU) | Micro USB | EuP Status | Step 2 | Inputs | EU socket |
Input voltage range(V/50-60 Hz) | 100-240 | Max. output current per channel(mA) | 2500 | Max. output current(mA) | 2500 |
No. of outputs(x) | 1 | Outputs | Micro USB | Power(W) | 15 |
Product size (height)(mm) | 63 | Product size (length)(mm) | 46 | Product type | Mains PSU (fixed voltage) |
PSU features | Raspberry Pi 3 compatibility | Type (manufacturer type) | SPS-2502/R | Used at | Mains socket |
Weight(g) | 90 |
This page is Mains PSU (fixed voltage), part number VC-8371745.
You can find the detail information about specifications and dimensions on part number VC-8371745.