Holder insert【10 Pieces Per Package】

Holder insert
[Specifications]
・Product type: Holder insert
・Nominal current(A): 63
・Nominal voltage(V): 500

[Features]
・D chuck, DIII/63A E33

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SH302

Part Number
5SH302
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.96 €

10 Pieces Per Package

1 pack 41 Days

Loading...

  1. 1

Basic information

Fuse size DIII Nominal current(A) 63 Nominal voltage(V) 500
Product type Holder insert RoHS-compliant Ja

This page is Holder insert, part number 5SH302.
You can find the detail information about specifications and dimensions on part number 5SH302.

Tech Support