M630W Ohmmeter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M630W

Part Number
M630W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

803.47 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Measurement display Digital Calibrated to Manufacturer's standards (no certificate) Product size (height)(mm) 120
Product size (width)(mm) 180 Product type Ohmmeter Reading category CAT III 600 V|CAT IV 300 V
Reading type Resistance Voltage reading range (min.)(V) 4 Voltage reading range (max.)(V) 6
Weight(g) 1300

This page is M630W Ohmmeter, part number M630W.
You can find the detail information about specifications and dimensions on part number M630W.

Tech Support