A / B Hinge

A / B Hinge
  • Volume Discount
[Specifications]
・Compatible with (details): From size AL 121208
・Product type: Hinge

[Features]
・Hinge set including screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9801059

Part Number
9801059
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.56 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Compatible with (details) From size AL 121208 Product type Hinge RoHS-compliant Yes
Type AH A/B Type (manufacturer type) AH A/B

This page is A / B Hinge, part number 9801059.
You can find the detail information about specifications and dimensions on part number 9801059.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360