Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z102E
Connector (testing equipment) | 4 mm connector | Pick-up time (details)(s) | 2 | Probe length(mm) | 130 |
---|---|---|---|---|---|
Product type | Surface temperature probe | Sensor type | K |
This page is Surface temperature probe, part number Z102E.
You can find the detail information about specifications and dimensions on part number Z102E.