RCBO 1P+N 10kA B-16A 30mA A Class / Grey / 83 x 35 x 68mm

RCBO 1P+N 10kA B-16A 30mA A Class / Grey / 83 x 35 x 68mm
[Specifications]
・Grey
・Product size (height x width x depth)(mm): 83 x 35 x 68
・Rating current 30°C: 16 A
・Number of poles: 2P
・Curve: B
・Number of modules: 2
・Rated operational voltage Ue: 240 V
・Frequency: 50Hz

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ADA516D

Part Number
ADA516D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.73 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Grey Differential current rating(A) 0.03 Nominal current(A) 16
Nominal voltage(V) 240 Number of pins 1 Operating voltage(V) 240
Product size (height)(mm) 83 Product size (depth)(mm) 68 Product size (width)(mm) 35
Product type RCBO Release characteristics B Switch-off capacity(kA) 10

This page is RCBO 1P+N 10kA B-16A 30mA A Class / Grey / 83 x 35 x 68mm, part number ADA516D.
You can find the detail information about specifications and dimensions on part number ADA516D.

Tech Support