Bench PSU (fixed voltage) / Switch Mode / SMPSU / 230V AC (FSP 1212)

Bench PSU (fixed voltage) / Switch Mode / SMPSU / 230V AC FSP 1212
  • Volume Discount

Product Details:

Manufacturer part number: FSP 1212

Brand: VOLTCRAFT

Price: 114.37

Delivery time: 3 Days


Technical Data:

Connections: 4 mm sockets

Max. output current: 12 A

Output current (min.): 12 A

Output voltage (max.): 15 V DC

Output voltage (min.): 11 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSP 1212

Part Number
FSP 1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connections Max. output current
(A)
Output current (min.)
(A)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Power
(W)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)
Input voltage Output current (details)
(A)
Output rating
(W)
Output voltage
(V DC)

114.37 €

1 Available 3 Days 4 mm sockets12121511180|18060207133FSP 12121200.0230 V/AC1218011 - 15

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) No. of outputs(x) 1 Product type Bench PSU (fixed voltage)
PSU type Switch Mode Technology (PSUs) SMPSU

This page is Bench PSU (fixed voltage) / Switch Mode / SMPSU / 230V AC, part number FSP 1212.
You can find the detail information about specifications and dimensions on part number FSP 1212.

Variation of this product

Part Number
FSP 1204
FSP 1207
FSP 1225
FSP 1235
FSP 2405
FSP 2410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connections Max. output current
(A)
Output current (min.)
(A)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Power
(W)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)
Input voltage Output current (details)
(A)
Output rating
(W)
Output voltage
(V DC)

71.55 €

1 Available 3 Days 4 mm sockets44151160|6050150118FSP 1204600.0230 V/AC46011 - 15

87.13 €

1 Available 3 Days 4 mm sockets + car style cigarette socket771511105|10550150118FSP 1207600.0230 V AC710511 - 15

174.89 €

1 Available 3 Days 4 mm sockets + screw terminals25251511375|37566240155FSP 12252000.0230 V/AC2537511 - 15

256.88 €

1 Available 3 Days 4 mm sockets + screw terminals35351511525|52591252202FSP 12353200.0230 V AC3552511 - 15

114.37 €

1 Available 3 Days 4 mm sockets552924145|14560207133FSP 24051200.0230 V/AC514524 - 29

180.36 €

1 Available 3 Days 4 mm sockets + screw terminals10102924240|24066240155FSP 24102000.0230 V/AC1024024 - 29

Tech Support