Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FSP-1136
Calibrated to | Manufacturer's standards (no certificate) | Connections | 4 mm sockets | Inputs | Rubber connector IEC C14 |
---|---|---|---|---|---|
Input voltage range(V AC) | 230 | Max. output current(A) | 6 | No. of outputs(x) | 1 |
Output current (min.)(A) | 6 | Output voltage (max.)(V DC) | 13.8 | Output voltage (min.)(V DC) | 13.8 |
Power(W) | 85|85 | Product size (height)(mm) | 113 | Product size (depth)(mm) | 250 |
Product size (width)(mm) | 145 | Product type | Bench PSU (fixed voltage) | PSU type | Linear |
Residual ripple(mV) | <2.5 | Technology (PSUs) | Linear regulated PSU | Type (manufacturer type) | FSP-1136 |
Weight(g) | 3800.0 | Output current (high)(A) | 8 | Output current (details)(A) | 6 |
Output voltage(V DC) | 13.8 |
This page is Bench PSU (fixed voltage), part number FSP-1136.
You can find the detail information about specifications and dimensions on part number FSP-1136.