UPS system

UPS system
  • Volume Discount
[Specifications]
・Product type: UPS system
・Surge protection for: Switchboards
・Product size (height)(mm): 239

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6EP41373AB001AY0
6EP41373AB002AY0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type)

578.28 €

1 Available 7 Days 6EP4137-3AB00-1AY0

573.89 €

1 Available 7 Days 6EP4137-3AB00-2AY0

Loading...

  1. 1

Basic information

Dimension length(mm) 150 Dimension width(mm) 70 Product size (height)(mm) 239
Product type UPS system Surge protection for Switchboards

Tech Support