Moisture Indicator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MF-100

Part Number
MF-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

108.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Power supply (details) 3 micro batteries Product size (height)(mm) 240
Product size (width)(mm) 60 Product size (length)(mm) 30 Product type Moisture indicator
Reading range - temperature - Temperature accuarcy (details) - Weight(g) 220
Building moisture reading accuracy ±(%) 0.1 Building moisture reading range 0 - 100 Humidity reading range 0.1
Interface(s) none Measurement type Non-invasive Reading range - wood moisture 0 - 100
Suitable for All types of building materials Wood moisture reading accuracy ±(%) 0.1

This page is Moisture Indicator, part number MF-100.
You can find the detail information about specifications and dimensions on part number MF-100.

Tech Support