Handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VC-8332370

Part Number
VC-8332370
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 148 Product type Handle Material ABS plastic
Operating temperature (range) 300 °C (max) Operating temperature (max.)(°C) 300

This page is Handle, part number VC-8332370.
You can find the detail information about specifications and dimensions on part number VC-8332370.

Tech Support