Probe Thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UKT-100

Part Number
UKT-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.03 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (+/-) °C(°C) 2 Basic accuracy (+/-)(%) 1.5 Power supply (details) 2x AAA battery
Probe length(mm) 75 Probe thermometer features LED torch|Non-contact IR reading|IP65 Product size (height)(mm) 140
Product size (width)(mm) 38 Product type Probe thermometer Resolution (temperature)(°C) 0.1
Sample rate(s) 500 m Temperature reading range -40 up to 280 °C Temperature reading range (max.)(°C) 280
Temperature range(°C) -40 to +280 Temperature reading range (min.)(°C) -40 Weight(g) 50
Resolution(°C) 0.1

This page is Probe Thermometer, part number UKT-100.
You can find the detail information about specifications and dimensions on part number UKT-100.

Tech Support